Microchip Technology Inc

CryptoAuthentication™ SOIC Socket Board

Part Number: AT88CKSCKTSOIC-XPRO

The AT88CKSCKTSOIC-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin SOIC Package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface.  The boards operate with the following Microchip Devices

  • ATECC108A/508A - Ecliptic Curve Security devices with I2C or Single Wire Interface
  • ATSHA204A - Symmetric Security Device with I2C or Single Wire Interface
  • ATAES132A - Secure Memory device with I2C or SPI interfaces
The boards can be used as a learning tool, development tool or for configuring and provisioning devices in limited quantities.
For more information on Microchip Crypto Authentication products please go to the Crypto Authentication Overview.

    • 1 - 8-Pin SOIC Socket for 8-Pin SOIC Crypto Authentication Devices
    • 1 - 8-Bit Selection switch for selection of Single Wire, I2C or SPI Mode interfaces
    • Observation Header Port for monitoring signals
    • Parasitic Power Mode Support
    • GPIO and Intrusion Detection Support for ECC Products.
    • On board LED indicating when Power is connected.

Documentation & Software Back To Top



AppNotes
Last Updated
Size
 
Documents
Last Updated
Size
 
SoftwareLibrary
Last Updated
Size
 
6/15/2017 2:42:00 PM
0KB