Microchip Technology Inc

Tire Pressure Monitoring System Accessory Kit

Mature Product
Part Number: APGAC031

The Tire Pressure Monitoring Node contains the hardware required to implement a tire pressure sensing system on a single tire. The kit comprises of two boards: The sensor board and the low frequency initiator board.

The sensor board uses analog pressure and temperature sensors to measure pressure within the tire. This information is transmitted to the APGRD003 Base Station via RF (UHF). Upon initialization of the system, each node is given a unique Identifier to determine the number of node in the system and to track tire location. The TPMS Reference Design is capable of tracking up to 5 separate nodes.

    N/A
    The Tire Pressure Monitoring Node contains the hardware required to implement a tire pressure sensing system on a single tire. The kit comprises of two boards: The sensor board and the low frequency initiator board.

    The sensor board uses analog pressure and temperature sensors to measure pressure within the tire. This information is transmitted to the APGRD003 Base Station via RF (UHF). Upon initialization of the system, each node is given a unique Identifier to determine the number of node in the system and to track tire location. The TPMS Reference Design is capable of tracking up to 5 separate nodes.

Documentation & Software Back To Top



AppNotes
Last Updated
Size
 
Documents
Last Updated
Size
 
11/27/2006 8:14:41 AM
659KB