Compiler Licenses

The MPLAB® XC Virtual Machine License for Network Licenses is an add-on license for: MPLAB XC8, XC16 and XC32/XC32++ PRO and Standard Network Server licenses MPLAB XC8, XC16 and XC32/XC32++ PRO Site licenses This add-on license allows network licenses to be compatible with a virtual machine. One license will be needed for each virtual machine network. To install the virtual machine license, follow these instructions: 1. Install your network server and compiler licenses (if not already installed). Note: The MPLAB XC Virtual Machine License for Network Licenses is not a PRO or Standard compiler license. 2. Login to your software products account at either www.microchipdirect.com or www.microchip.com/mysoftware 3. Click on “Download License” for the virtual machine product and follow the instructions on the page. Unzip the file that is downloaded. 4. Run the installer on the server for your operating system. Please refer to the documents section of this webpage for more information.
The MPLAB® XC16 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 16-bit PIC Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®. The MPLAB XC16 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include: License file is installed on a USB device Intended for multiple users and mobile use – plug into the workstation’s USB and go Includes unlimited updates to new compiler versions without the need for HPA (perpetual license) One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++ Replaceable for a fee – only dongle licenses that have been registered in a mySoftware account are eligible Register your dongle here: www.microchip.com/mysoftware Replacements can be obtained through Technical Support and can only be replaced once For more information and documentation, go to: www.microchip.com/mplabxc. Note: This compiler license can only be used with the following versions of MPLAB X IDE and MPLAB XC C Compilers: MPLAB X IDE version 3.55 or later MPLAB XC8 C Compiler version 1.41 or later MPLAB XC16 version 1.31 or later MPLAB XC32 version 1.43 or later If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.
MPLAB® XC Compilers produce highly optimized code. Subscription licenses unlock PRO-level optimizations, which produce the best execution speed and code size for all PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs) along with the best in compiler features. The MPLAB XC16 PRO Subscription License is charged on a monthly basis, providing 16-bit designers the ability to make use of the most features and best code optimization only when needed in the design cycle. Subscribers will also have the ability to use any version MPLAB XC16 Microchip compiler at any time, without the need for an active Microchip MPLAB XC High Priority Access (HPA) maintenance subscription. Unlike most software subscription solutions, the license is not cloud-based, providing designers the additional flexibility of using the license offline. The subscription license is available as a download only, installed on a workstation and the license will be renewed every month by through internet connection. For complete information, including downloads and full documentation for MPLAB XC C compilers, go to: microchip.com/mplabxc
The MPLAB XC32 C Compiler is a full-featured, highly-optimized ANSI C compiler for the PIC32 Microcontroller families. This compiler integrates into Microchip’s MPLAB® X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X. The MPLAB XC16 PRO Workstation License unlocks the full potential and performance of all possible optimizations. The MPLAB XC32 Workstation License also comes with 12 months of High Priority Access, a maintenance subscription, providing web access to new version releases, priority technical support for the compiler and free shipping for development tool orders on Microchip Direct. Network Server Licenses are also available: SW006023-2N For more information and documentation, go to: www.microchip.com/mplabxc
MPLAB® XC Compilers produce highly optimized code. Subscription licenses unlock PRO-level optimizations, which produce the best execution speed and code size for all PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs) along with the best in compiler features. The MPLAB XC32 PRO Subscription License is charged on a monthly basis, providing 8-bit designers the ability to make use of the most features and best code optimization only when needed in the design cycle. Subscribers will also have the ability to use any version MPLAB XC32/XC32++ Microchip compiler at any time, without the need for an active Microchip MPLAB XC High Priority Access (HPA) maintenance subscription. Unlike most software subscription solutions, the license is not cloud-based, providing designers the additional flexibility of using the license offline. The subscription license is available as a download only, installed on a workstation and the license will be renewed every month by through internet connection. For complete information, including downloads and full documentation for MPLAB XC C compilers, go to: microchip.com/mplabxc
The MPLAB® XC32 C/C++ Compiler is a full-featured, highly-optimized ANSI C compiler for all 32-bit PIC Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux ® and macOS®. The MPLAB XC32 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include: License file is installed on a USB device Intended for multiple users and mobile use – plug into the workstation’s USB and go Includes unlimited updates to new compiler versions without the need for HPA (perpetual license) One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++ Replaceable for a fee – only dongle licenses that have been registered in a mySoftware account are eligible Register your dongle here: www.microchip.com/mysoftware Replacements can be obtained through Technical Support and can only be replaced once For more information and documentation, go to: http://www.microchip.com/mplabxc. Note: This compiler license can only be used with the following versions of MPLAB X IDE and MPLAB XC C Compilers: MPLAB X IDE version 3.55 or later MPLAB XC8 C Compiler version 1.41 or later MPLAB XC16 version 1.31 or later MPLAB XC32 version 1.43 or later If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.
The MPLAB®  XC8 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 8-bit PIC Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®. The MPLAB XC8 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include: License file is installed on a USB device Intended for multiple users and mobile use – plug into the workstation’s USB and go Includes unlimited updates to new compiler versions without the need for HPA (perpetual license) One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++ Replaceable for a fee – only dongle licenses that have been registered in a mySoftware account are eligible Register your dongle here: www.microchip.com/mysoftware Replacements can be obtained through Technical Support and can only be replaced once For more information and documentation, go to: http://www.microchip.com/mplabxc. Note: This compiler license can only be used with the following versions of MPLAB X IDE and MPLAB XC C Compilers: MPLAB X IDE version 3.55 or later MPLAB XC8 C Compiler version 1.41 or later MPLAB XC16 version 1.31 or later MPLAB XC32 version 1.43 or later If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.
MPLAB® XC Compilers produce highly optimized code. Subscription licenses unlock PRO-level optimizations, which produce the best execution speed and code size for all PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs) along with the best in compiler features. The MPLAB XC8 PRO Subscription License is charged on a monthly basis, providing 8-bit designers the ability to make use of the most features and best code optimization only when needed in the design cycle. Subscribers will also have the ability to use any version MPLAB XC8 Microchip compiler at any time, without the need for an active Microchip MPLAB XC High Priority Access (HPA) maintenance subscription. Unlike most software subscription solutions, the license is not cloud-based, providing designers the additional flexibility of using the license offline. The subscription license is available as a download only, installed on a workstation and the license will be renewed every month by through internet connection. For complete information, including downloads and full documentation for MPLAB XC C compilers, go to: microchip.com/mplabxc
This is not an actual compiler! If you do not have an XC PRO site license already, do not purchase this HPA product.
This is not an actual compiler! If you do not have an XC Standard compiler already, do not purchase this HPA product. High Priority Access for MPLAB ® XC Standard workstation compilers (HPA) is a 12 month maintenance subscription providing: priority technical support, new compiler versions for MPLAB XC8, XC16 and XC32 Standard workstation licenses and free shipping on Microchip Direct for all development tool orders. One HPA must be ordered for each license and each license type. MPLAB XC Standard workstation compilers come with 12 months of High Priority Access (HPA), and support and maintenance subscriptions. HPA access can be renewed in twelve month increments at any time. New part support for all Microchip MCU families are always available upon download of the latest revision of new compiler downloads.
This is not an actual compiler! If you do not have an XC Standard Network compiler already, do not purchase this HPA product. High Priority Access for MPLAB ® XC Standard network compilers (HPA) is a 12-month maintenance subscription providing: priority technical support, new architecture support, new compiler versions for MPLAB XC8, XC16 and XC32 Standard workstation licenses and free shipping on Microchip Direct for all development tool orders. One HPA must be ordered for each license and each license type. MPLAB XC Standard network compilers come with 12 months of High Priority Access (HPA), and support and maintenance subscriptions. HPA access can be renewed in twelve month increments at any time. New part support for all Microchip MCU families are always available upon download of the latest revision of new compiler downloads.
The MPLAB XC8 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 8-bit PIC Microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.The MPLAB XC8 PRO Workstation license unlocks the full potential and performance of all possible optimizations. The MPLAB XC8 compiler license also comes with 12 months of High Priority Access, a maintenance subscription, providing web access to new version releases, priority technical support for the compiler and free shipping for development tool orders on Microchip Direct. Network Server Licenses are also available: SW006021-2N For more information and documentation, go to: www.microchip.com/mplabxc
This is not an actual compiler! If you do not have an XC Pro compiler already, do not purchase this HPA product. High Priority Access for MPLAB ® XC PRO workstation compilers (HPA) is a 12 month maintenance subscription providing: priority technical support, new architecture support, new compiler versions for MPLAB XC8, XC16, XC32 and XC32++ PRO workstation licenses and free shipping on Microchip Direct for all development tool orders. One HPA must be ordered for each license and each license type. MPLAB XC PRO workstation compilers come with 12 months of High Priority Access (HPA), and support and maintenance subscriptions. HPA access can be renewed in twelve month increments at any time. New part support for all Microchip MCU families are always available upon download of the latest revision of new compiler downloads.
An EDN 2012 Hot 100 Product A network server license is a shared license. It allows one person to compile at a time. Once used, the license remains captured by that person for 60 minutes, during which no one else can use it. If that person compiles again, the 60 minutes starts over. The license is not compatible with virtual machines. To use this license with a virtual machine, see SW006021-VM. For the single-user, workstation license, see SW006021-2. The MPLAB XC8 is a full-featured, highly-optimized ANSI C compiler for the PIC10/12/16/18 microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X. The MPLAB XC8 Compiler also comes with 12 months of High Priority Access, a maintenance subscription providing web access to new version releases and priority technical support for the compiler.
This is not an actual compiler! If you do not have an XC Pro Network compiler already, do not purchase this HPA product. High Priority Access for MPLAB ® XC PRO network compilers (HPA) is a 12 month maintenance subscription providing: priority technical support, new architecture support, new compiler versions for MPLAB XC8, XC16, XC32 and XC32++ PRO workstation licenses and free shipping on Microchip Direct for all development tool orders. One HPA must be ordered for each license and each license type. MPLAB XC PRO network compilers come with 12 months of High Priority Access (HPA), and support and maintenance subscriptions. HPA access can be renewed in twelve month increments at any time. New part support for all Microchip MCU families are always available upon download of the latest revision of new compiler downloads.
The MPLAB XC16 C Compiler is a full-featured, highly-optimized ANSI C compiler for the PIC24 and dsPIC Microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.The MPLAB XC16 PRO Workstation license unlocks the full potential and performance of all possible optimizations. The MPLAB XC16 compiler also comes with 12 months of High Priority Access, a maintenance subscription, providing web access to new version releases, priority technical support for the compiler and free shipping for development tool orders on Microchip Direct. Network Server Licenses are also available: SW006022-2N For more information and documentation, go to: www.microchip.com/mplabxc
An EDN 2012 Hot 100 Product The MPLAB XC16 Standard License is a full-featured, ANSI C compiler license for all 16-bit PIC® and dsPIC® microcontroller families. The standard license enables additional optimizations that will affect code size and performance above what the free compiler offers. To enable all optimizations and get the best code size reduction and performance, purchase the PRO license (SW006022-2). The MPLAB XC C compiler family integrates into Microchips MPLAB® X IDE, is compatible with all Microchip debuggers and emulators, runs on Windows, Linux and Mac OS X, and also comes with 12 months of High Priority Access - a maintenance subscription providing web access to new version releases and priority technical support for the compiler. Network Server Licenses are also available: see SW006022-1N
An EDN 2012 Hot 100 Product A network server license is a shared license. It allows one person to compile at a time. Once used, the license remains captured by that person for 60 minutes, during which no one else can use it. If that person compiles again, the 60 minutes starts over. The license is not compatible with virtual machines. To use this license with a virtual machine, see SW006021-VM. For the single-user, workstation license, see SW006023-2. The MPLAB XC32 is a full-featured, highly-optimized ANSI C compiler for the PIC32 microcontroller family. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X. The MPLAB XC32 Compiler also comes with 12 months of High Priority Access, a maintenance subscription providing web access to new version releases and priority technical support for the compiler.
The MPLAB XC C/C++ PRO compiler is a full-featured ANSI C and C++ Compiler using Dinkumware libraries for the PIC32 microcontroller family. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X. The MPLAB XC32++ C/C++ compiler license unlocks advanced optimizations to provide the very best code size and performance for your code and also comes with 12 months of High Priority Access, a maintenance subscription providing web access to new version releases and priority technical support for the compiler.
A network server license is a shared license. It allows one person to compile at a time. Once used, the license remains captured by that person for 60 minutes, during which no one else can use it. If that person compiles again, the 60 minutes starts over. The license is not compatible with virtual machines. To use this license with a virtual machine, see SW006021-VM. For the single-user, workstation license, see SW006023-3. The MPLAB XC32++ is a full-featured ANSI C and C++ Compiler using Dinkumware libraries for the PIC32 microcontroller family. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X. The MPLAB XC32 C/C++ compiler license unlocks advanced optimizations to provide the very best code size and performance for your code, and also comes with 12 months of High Priority Access, a maintenance subscription providing web access to new version releases and priority technical support for the compiler.
Harmony Framework Only The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder. Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX devices. The Microchip WMA Library is only available in binary format, and is only available to Windows Media Component Licensees. Click Here for Microsoft Licensing Details. Microsoft WMA Decoder Library for PIC32 is also available in MLA. Click Here for details
PCH Command-line Compiler supports the Microchip PIC18 (8-bit Data/16-bit Instruction) family of devices.
PCM Command-line Compiler supports the Microchip Midrange (8-bit Data/14-bit Instruction) family of devices.
The PCWH CCS C IDE Compiler supports all 8-bit Microchip PIC MCUs (PIC10/12/16/18 families) allowing developers to manage every aspect of their embedded systems development, from code creation through device programming.
PCD Command-line Compiler supports the Microchip PIC24/dsPIC (16-bit) family of devices.
The PCWHD compiler supports 8-bit and 16-bit Microchip MCUs (PIC10/12/16/18/24 MCUs and dsPIC DSC families) allowing developers to manage every aspect of their embedded systems development, from code creation through device programming. 
PICBASIC Pro PBP is the industry standard BASIC programming language for Microchips PIC® microcontrollers. No other BASIC compiler for PIC MCUs boasts the 15-year success in both commercial and non-commercial environments.
PICBASIC Pro PBP is the industry standard BASIC programming language for Microchips PIC® microcontrollers. No other BASIC compiler for PIC MCUs boasts the 15-year success in both commercial and non-commercial environments.
MikroElektronika`s popular C compiler features an intuitive IDE, powerful compiler with advanced optimizations, lots of hardware and software libraries, and additional tools that will help you in your work. A comprehensive Help file is included with ready-to-use examples designed to get you started in no time. Each compiler license includes free upgrades and product lifetime tech support. Object files created with mikroC PRO can be imported into MPLAB X IDE if desired. Supports 8-bit PIC® MCUs Over 500 library functions Advanced IDE with many built-in tools Free upgrades and lifetime technical support Extensive documentation 700 pages HID bootloader included MikroElektronika is a trusted Third Party Tool provider
MikroElektronika`s popular Basic compiler features an intuitive IDE, powerful compiler with advanced optimizations, lots of hardware and software libraries, and additional tools that will help you in your work. A comprehensive Help file is included with ready-to-use examples designed to get you started in no time. Each compiler license includes free upgrades and product lifetime tech support, and can be used on multiple computers (USB dongle included.) Object files created with mikroBasic PRO can be imported into MPLAB IDE if desired. Supports 8-bit PIC® MCUs Over 500 library functions Advanced IDE with many built-in tools Free upgrades and lifetime technical support Extensive documentation 700 pages HID bootloader included MikroElektronika is a trusted Third Party Tool provider
MikroElektronika`s popular C compiler features an intuitive IDE, powerful compiler with advanced optimizations, lots of hardware and software libraries, and additional tools that will help you in your work. A comprehensive Help file is included with ready-to-use examples designed to get you started in no time. Each compiler license includes free upgrades and product lifetime tech support, and can be used on multiple computers (USB dongle included.) Object files created with mikroC PRO can be imported into MPLAB IDE if desired. Supports 16-bit PIC24 MCUs and dsPIC® DSCs Over 500 library functions, including Q15 and DSP functions Advanced IDE with many built-in tools Free upgrades and lifetime technical support Extensive documentation 700 pages HID bootloader included MikroElektronika is a trusted Third Party Tool provider
MikroElektronika`s popular Basic compiler features an intuitive IDE, powerful compiler with advanced optimizations, lots of hardware and software libraries, and additional tools that will help you in your work. A comprehensive Help file is included with ready-to-use examples designed to get you started in no time. Each compiler license includes free upgrades and product lifetime tech support, and can be used on multiple computers (USB dongle included.) Object files created with mikroBasic PRO can be imported into MPLAB IDE if desired. Supports 16-bit PIC24 MCUs and dsPIC® DSCs Over 500 library functions, including Q15 and DSP functions Advanced IDE with many built-in tools Free upgrades and lifetime technical support Extensive documentation 700 pages HID bootloader included MikroElektronika is a trusted Third Party Tool provider
MikroElektronika`s popular C compiler features an intuitive IDE, powerful compiler with advanced optimizations, lots of hardware and software libraries, and additional tools that will help you in your work. A comprehensive Help file is included with ready-to-use examples designed to get you started in no time. Each compiler license includes free upgrades and product lifetime tech support, and can be used on multiple computers (USB dongle included.) Supports 32-bit PIC32 MCUs Over 500 library functions, including Q15, Q31 and DSP functions Advanced IDE with many built-in tools Free upgrades and lifetime technical support Extensive documentation 700 pages HID bootloader included MikroElektronika is a trusted Third Party Tool provider
MikroElektronika`s popular Basic compiler features an intuitive IDE, powerful compiler with advanced optimizations, lots of hardware and software libraries, and additional tools that will help you in your work. A comprehensive Help file is included with ready-to-use examples designed to get you started in no time. Each compiler license includes free upgrades and product lifetime tech support, and can be used on multiple computers (USB dongle included.) Supports 32-bit PIC32 MCUs Over 500 library functions, including Q15, Q31 and DSP functions Advanced IDE with many built-in tools Free upgrades and lifetime technical support Extensive documentation 700 pages HID bootloader included MikroElektronika is a trusted Third Party Tool provider