Microchip Technology Inc
Menu
×

Socket Modules

 This PM3 Socket Module supports the programming of Microchip PIC16F MCUs of 20uQFN package, (3x3x0.5)mm or (4x4x0.5)mm body size using the MPLAB PM3 Programmer (DV007004). Please always refer to the Device Tool Selector (www.microchip.com/dtsapp) to verify the programmer and correct socket module.
This PM3 Socket Module supports the programming of Microchip Memory devices of 8L (2x3)mm body size (-MC package code) using the MPLAB PM3 Programmer (DV007004).