Microchip Technology Inc
Menu
×

Third Party Add-On Boards

The ATtiny3217 Xplained Pro evaluation kit is a hardware platform for evaluating the latest tinyAVR® microcontrollers. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio.

The ATtiny3217 Xplained Pro is recommended for evaluation of the following products: ATtiny3217, ATtiny3216, ATtiny1617, ATtiny1616, ATtiny1614, ATtiny1607, ATtiny1606 and ATtiny1604.

The ATtiny3217 Xplained Pro evaluation kit does not include extension boards, which can be purchased individually.
ATtiny3217 Xplained Pro currently supports more than 20 extension boards — including wired and wireless connectivity, crypto authentication, QTouch capacitive touch kits as well as generic I/O and OLED boards.