Microchip Technology Inc
Menu
×

Hardware Tools

From Sensor to Cloud. The DM990101 IoT Ethernet Monitoring kit powered by Medium One (Software-as-a-Service) offers an all-in-one IoT package. To address Industrial Internet of Things (IoT) projects, the Ethernet technology becomes the most reliable and stable connectivity. This IoT kit uses an Ethernet LAN8740A and comes pre-loaded with Medium One cloud service, mobile application (from Saritasa) as well as corresponding Microchip firmware. The firmware in the kit makes use of MPLAB®Harmony, FreeRTOS™, and WolfMQTT allowing you to quick-start your IoT design. The Ethernet port is controlled by a 32-bit micro-controller that benefits from a 2MB Flash of the PIC32MZ EF providing plenty of memory space for your application code.
The security is addressed using WolfSSL features. The kit communicates with the Medium One cloud over MQTT with TLS security, using both publish and subscribe topics. The mobile app communicates with the Medium One cloud via REST over HTTPS.
The DM990101 comes with pre-configured code to support 4 sensors : pressure, temperature/humidity, air quality and motion. In addition, hundreds of other different sensors can be plugged into the MikroElektronka mikroBUS™ footprint allowing for prototyping a large variety of IoT proof-of-concepts. Sensors needs to be purchased separately on MikroElectronika.
Do you ever wish you could use your Microstick with an out-of-box, ready-to-use ‘breadboard’? Your wish is our command with the Microstick Plus, a cost-effective hardware and software expansion board for Microstick development boards.

If you own the original Microstick (DM330013) or the Microstick II (DM330013-2), you know they provide designers with an easy-to-use, economic development environment for Microchip’s 16- and 32-bit MCUs and DSCs. But, as they are designed for use with a breadboard, they contain only one test LED. With the Microstick Plus, however, you have a collection of 11 ready-to-use peripheral devices: LEDs, buttons, piezo buzzer, potentiometer, analog temperature sensor, capacitive PCB button, clock crystal, reference voltage generator, USB-UART converter, CAN-BUS driver and I/O expander for MCP2200 USB-UART converter.

This little board is the perfect solution for those looking to develop and program quickly on a low-cost, easy-to-use development platform.
What is a Logic Analyzer?

Logic analyzers are great for debugging embedded applications. They operate by sampling a digital input connected to a device under test (DUT) and then displaying the recording on your computer. The Saleae Logic devices connect to your PC over USB. Just download the software at www.saleae.com. Navigate your data easily and intuitively with Logic's fluid and fully animated mouse-driven interface. The Saleae products support decoding for over 20 different protocols.
What is a Logic Analyzer?

Logic analyzers are great for debugging embedded applications. They operate by sampling a digital input connected to a device under test (DUT) and then displaying the recording on your computer. The Saleae Logic devices connect to your PC over USB. Just download the software at www.saleae.com. Navigate your data easily and intuitively with Logic's fluid and fully animated mouse-driven interface. The Saleae products support decoding for over 20 different protocols.
What is a Logic Analyzer?

Logic analyzers are great for debugging embedded applications. They operate by sampling a digital input connected to a device under test (DUT) and then displaying the recording on your computer. The Saleae Logic devices connect to your PC over USB. Just download the software at www.saleae.com. Navigate your data easily and intuitively with Logic's fluid and fully animated mouse-driven interface. The Saleae products support decoding for over 20 different protocols.
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.

ICP2PORT(G3) programs Microchip 8-bit MCUs and serial EEPROMs. ICP2PORT(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.

ICP2PORT(G3)-P programs Microchip 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs. ICP2PORT(G3)-P hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.

ICP2PORT(G3)-PX programs Microchip 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC MCUs and serial EEPROMs. ICP2PORT(G3)-PX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resistors) which means you can locate the footprint right next to the MCU if desired.

Tag-Connect In-Circuit Cable No Legs

Part Number: TC2030-MCP-NL

15% off - Use Coupon Code : TP1920        Expires : 31-Aug-2018
Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resisitors) which means you can locate the footprint right next to the MCU if desired.
This Kit includes 2 Tag-Connect cables Legged and No Legs, a sample PCB to demonstrate footprint for each type of cable, and a Tag-Connect Clip Board for debugging with a No-Legs cable. The cables use high-reliability spring pins that connect to a tiny footprint of pads and locating holes on your PCB. The Legged version has plastic legs that snap directly into the board to hold it securely in place. The No-Legs version has three steel pins that ensure accurate alignment and correct orientation and is hand-held during a fast programming operation. Tag-Connect cables save the board space and expense of a mating header component on every PCB.
Turn any PC into a powerful electrical engineering workstation! The USB-powered Analog Discovery lets you measure, visualize, analyze, record, and control mixed-signal circuits of all kinds.
The Discovery BNC adapter board is for use with the Analog Discovery™ tool. It enables the use of standard BNC-terminated test leads and probes providing BNC terminations to each of the two oscilloscope channels on the Analog Discovery.
USB Interface to I2C and SPI

The Aardvark I2C/SPI Host Adapter (Total Phase TP240141) is a fast and powerful I2C bus and SPI bus host adapter through USB. It allows a developer to interface a Windows, Linux, or Mac OS X PC via USB to a downstream embedded system environment and transfer serial messages using the I2C and SPI protocols.

Non-Intrusive, Real-Time I2C and SPI Bus Monitor

The versatile Beagle™ I2C/SPI Protocol Analyzer (Total Phase TP320121) is the ideal tool for the embedded engineer who is developing an I2C or SPI based product. The Beagle Analyzer provides a high performance bus monitoring solution in a small, portable package. Perfect for engineers in the field and in the lab.
Non-Intrusive, Full/Low Speed USB 2.0 Bus Monitor

The Beagle™ USB 12 Protocol Analyzer (Total Phase TP320221) is a non-intrusive Full/Low-speed USB protocol analyzer that includes real-time USB descriptor parsing. Developers can monitor what is happening on the USB bus as it happens with 21 ns resolution.

Thanks to the Beagle analyzer's low cost, every engineer can have his or her own. That means you do not have to schedule time to share your analyzer with other developers. Bottom line, your company saves time, effort and money.
Non-Intrusive, High Speed USB 2.0 Bus Monitor

The Beagle™ USB 480 Protocol Analyzer (Total Phase TP320510) is a low cost, non-intrusive High-speed USB 2.0 bus monitor that includes real-time USB class-level decoding.

The Beagle USB 480 analyzer is capable of capturing and interactively displaying high-speed USB bus-states and traffic in real-time with timing at 16.7 ns resolution and comes complete with software and royalty-free API. Thanks to an on-board 64 MB buffer, sustained bursts of 480 Mbps traffic can be captured with no loss of data.

High Speed SPI 40+ MHz Interface Over USB

The Cheetah™ SPI Host Adapter (Total Phase TP280121) is a high-speed SPI adapter that is capable of communicating over SPI at up to 40+ MHz. The Cheetah Adapter is specifically designed to communicate with high-speed, SPI-based flash memory. It is an ideal tool to develop, debug, and program SPI-based systems.

The Komodo™ CAN Duo Interface (Total Phase TP360110) is a two-channel USB-to-CAN adapter and analyzer. The Komodo interface is an all-in-one tool capable of active CAN data transmission and non-intrusive CAN bus monitoring. The portable and durable Komodo interface easily integrates into end-user systems. It provides a flexible and scalable solution for a variety of applications. The Komodo CAN Duo Interface features two independently customizable CAN channels, a royalty-free API, and cross-platform support for Windows, Linux, and Mac OS X.

Flexible Design
Configure each CAN channel independently as either an adapter or a non-intrusive analyzer. Communicate and/or monitor two different CAN buses with a single Komodo interface.

Full Featured CAN Adapter
The Komodo CAN Duo Interface can operate as a CAN node, to send and receive messages, on up to two different CAN networks. Communicate with any type of CAN network, from automotive systems to industrial controls. The Komodo interface operates at up to a maximum bitrate of 1 Mbps.

True Real-Time Monitoring
Non-intrusively monitor up to 2 different CAN buses and see the data as it is captured. Each channel of the Komodo interface is independently, galvanically isolated and can capture CAN data at up to 1 Mbps.

GPIO General Purpose I/O
The 8 GPIO pins can be configured for input or output, allowing the Komodo interface to communicate with external logic.

Industrial Grade
The Komodo CAN Duo Interface is rated for operating temperatures from -40°C to +85°C (non-condensing).

Low Cost
The Komodo CAN Duo Interface comes complete with a royalty-free API. There are no yearly support contracts and no fees for software updates.

The low cost makes it affordable for a company to provide every developer with their own interface.

Future-Proof
The Komodo interface is completely field-upgradable via USB. You will never have to worry about being out of step with the latest software features. Software and firmware upgrades are always freely available in the Downloads section of the Total Phase website.

Total Phase is a trusted Third Party Tool provider

The J-Link BASE Debug Probe is a USB powered in-circuit debugger supporting PIC32 devices. Supercharge any IDE with this fast debugger. The included SEGGER Flash download technology achieves a performance so fast, it's very close to the maximum speed possible. The debug experience is further improved with a 1MBytes/s download speed to RAM. These speeds are achieved when working under any of the many IDEs which have integrated support for the SEGGER J-Link family, including the MPLAB X IDE. So don't take our word for it; order one today, and find that J-Link is a great tool for flash programming and debugging in development and production environments.

-USB Interface
-2-wire JTAG Support
-4-wire JTAG Support
-Up to 1.0 MBytes/sec Download Speed to RAM
-No ROM Monitor/Debug Executive
-Download to Flash
-MPLAB X IDE Support
-GDB Server
-SDK Available
-Unlimited breakpoints in flash memory
-Supports JTAG chains with multiple devices

Note: An adapter cable is available to connect SEGGER J-Link to RJ11 connectors, it's available from SEGGER's website:

J-Link Microchip Adapter

 

The I2C Development Kit by Total Phase (TP120112) is a comprehensive and cost-effective kit that bundles together a complete set of Total Phases industry-leading I2C development tools and popular accessories. With this kit, developers can exercise target devices on an I2C bus as a master device, simulate an I2C master or slave device, program and verify I2C-based devices, and passively monitor an I2C bus in real time with bit-level timing down to 20 ns.
The Beagle USB 480 Power Protocol Analyzer Standard Edition (Total Phase TP323510) enables VBUS current and voltage measurement within our industry-leading Data Center Software.
The Beagle USB 480 Power Protocol Analyzer Ultimate Edition (Total Phase TP323610) enables VBUS current and voltage measurement within our industry-leading Data Center software.

WIZnet W5200 Ethernet PICtail Board

Part Number: TWIZ5200

No Longer Available
WIZnet’s W5200 Ethernet PICtail™ (Plus) board provides 10/100Mbps, half/full duplex Ethernet connectivity by onboard WIZnet W5200 Ethernet controller, which has a hardwired TCP/IP processing engine.

The board has both PICtail™ headers and PICtail™ Plus side-edge connectors designed to be plugged into the Explorer 16 (DM240001), PIC32 I/O Expansion Board (DM320002), PICDEM.net 2 (DM163024), PIC18 Explorer (DM183032), and other supported development boards.

The board has fast SPI interface, 2K EEPROM with EUI-48™ Node Identity (MAC address) and RJ-45 connector. It also provides Auto-negotiation, Auto-MDI/MDIX, Power-Down Mode and Wake-on-LAN functionalities.

WIZnet’s W5200 Ethernet PICtail™ (Plus) board supports both Microchip’s software TCP/IP Stack and WIZnet’s hardwired TCP/IP Stack simultaneously on PIC18, PIC24, dsPIC and PIC32 platforms. The Hardwired TCP/IP Stack especially fits well for Simple Internet connectivity for PICs with small program memory size like PIC16.

For more information and downloads visit the WIZnet page.