Microchip Technology Inc
Menu
×

16-bit PIC® MCUs

The Digital Compensator Design Tool (DCDT) helps power supply designers by simplifying the overall process of determining the digital compensator coefficients and analyzing the control system performance. The DCDT incorporates all feedback gains and delays to provide the most accurate model of the control system. Along with analyzing the closed loop performance via Bode Plots, the user can verify stability by using the DCDT’s root locus and Nyquist plots. Once the desired performance is obtained the DCDT will automatically calculate the compensator coefficients and scaling parameters and generate software files to be used with the free SMPS Control Software Libraries.

The DCDT is topology independent which allows the most sophisticated converters to be analyzed. With a topology independent architecture, the tool requires a mathematical expression of the plant transfer function. This can be entered as a polynomial equation or in pole/zero form (up to 5th order systems). The tool also supports a data import option where the plant transfer function is a table of phase/gain vs. frequency data points that can be generated from a simulation environment or even from a network analyzer.
 
The DCDT currently allows users to develop voltage mode control and peak current mode control applications with support for average current mode control to be available shortly. Depending on the control scheme, different compensators may be required. The DCDT supports many different compensator types such as the digital 3-pole/ 3-zero (3P3Z), digital 2P2Z, digital PID, and analog type II/III. The analog type II/III compensators allow analog designers to input their existing analog compensator designs into the tool either by passive R/C components or by entering pole/zero frequency points. The tool will then generate the equivalent digital compensator streamlining the transition from analog to digital compensator design.

All MPLAB® X IDE. plug-ins, including this Digital Compensator Design Tool, are free, available and ready to install once the MPLAB® X IDE has been installed. Just follow the simple steps in the getting started tab to see all the available plug-ins and to install the DCDT.
dsPICworks™ is an easy-to-use data analysis and signal processing package for Microsoft’s Windows® 9x, NT, 2000 and Windows® XP platforms. It provides an extensive number of functions encompassing:

  • Signal Generation
  • Arithmetic and Digital Signal Processing operations
  • One, two and three-dimensional display and measurement capabilities
  • Data Import/Export compatible with MPLAB® IDE and MPLAB ASM30 assembler

MPLAB Device Blocks for Simulink

Part Number: SW007023

Mature Product
Download the free version from the "Documentation/Software" tab below.
The free edition offers all the same features as the regular version, except that the number of I/Os is limited to 8. There are six dsPIC products in which there are no restrictions. These include the following devices (and their "A" variant):
  • 33EP256MC506
  • 33FJ32MC204
  • 33FJ128MC802
  • 33EP512MU810
  • 33FJ256MC710 / 33FJ256MC710A
  • 33FJ256GP710 / 33FJ256GP710A
The MPLAB® Device Blocks for Simulink® provide a set of user interfaces and Simulink peripheral blocks for the dsPIC®30, dsPIC33 DSCs and PIC32MK MCUs.
Standalone applications can be created from a Simulink discrete time model by adding blocks provided by Microchip. Code for the application is generated, compiled and loaded on a target in a single, one-push-button step.
Also provided are many examples in the form of demo models, including a complete BLDC motor control application included in the package.

The latest versions now have support for single-shunt motor control algorithms and also includes Simulink® models for several additional examples.
Microchip’s line of award-winning MPLAB® XC C Compilers provides a comprehensive solution for your project’s software development and is offered in free, unrestricted-use downloads. These compilers integrate into Microchip's MPLAB® X IDE, are compatible with all Microchip debuggers and emulators, and run on Windows, Linux and Mac OS X.Finding the right compiler to support your device is simple:
  • MPLAB XC8 supports all 8-bit PIC MCUs
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPICs
  • MPLAB XC32/32++ supports all 32-bit PIC MCUs
The MPLAB XC Network Server License is a shared license. It allows one person to compile at a time. Once used, the license remains captured by that person for 60 minutes, during which no one else can use it. If that person compiles again, the 60 minutes starts over.

The license is not compatible with virtual machines unless combined with an MPLAB Virtual Machine License for Network Licenses, SW006021-VM.

The MPLAB XC PRO Network Server Licenses also come with 12 months of High Priority Access (HPA) - a maintenance subscription providing web access to new compiler versions, priority technical support for the compiler and free shipping on all development tool orders on Microchip Direct.

Product numbers are:

For more information and documentation, see the MPLAB XC C Compilers page.

Site License
MPLAB® XC Compilers produce highly optimized code. Site licenses are available in the PRO edition, which has the most features and produces the best code optimization of any of Microchip's compilers. The site license is installed on a network and can be quoted for seats of five and greater, which can be mixed between any of the compilers: MPLAB XC8, MPLAB XC16 and MPLAB XC32. Site licenses can only be ordered for the PRO edition. Please contact a local sales office for more information and a quote: Global Sales
  • Intended to have one user per seat and installed on a network
  • Restricted to the number of seats purchased
  • Allows the administrator to add and remove users as needed by tying the licensed users by their host IDs.
  • Allows for volume pricing
  • Has a loan-out feature, so the license can be used like a node locked license for a specific amount of time (one month maximum on loan out)
Product numbers are:
MPLAB XC8 PRO: SW006021-SITE
MPLAB XC16 PRO: SW006022-SITE
MPLAB XC32/XC32++ PRO: SW006023-SITE

High Priority Access (HPA) for site licenses can also be ordered via quote through the local sales offices. The product numbers  for HPA are:
MPLAB XC8 PRO: SW006021-SITEH
MPLAB XC16 PRO: SW006022-SITEH
MPLAB XC32/XC32++ PRO: SW006023-SITEH

For complete information, including downloads and full documentation, go to: www.microchip.com/mplabxc

The MPLAB® XC16 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 16-bit PIC Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®.
The MPLAB XC16 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include:
  • License file is installed on a USB device
  • Intended for multiple users and mobile use – plug into the workstation’s USB and go
  • Includes unlimited updates to new compiler versions without the need for HPA (perpetual license)
  • One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++
  • Replaceable for a fee – only dongle licenses that have been registered in a mySoftware account are eligible
For more information and documentation, go to: www.microchip.com/mplabxc.
Note: This compiler license can only be used with the following versions of MPLAB X IDE and MPLAB XC C Compilers:
  • MPLAB X IDE version 3.55 or later
  • MPLAB XC8 C Compiler version 1.41 or later
  • MPLAB XC16 version 1.31 or later
  • MPLAB XC32 version 1.43 or later

If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.

MPLAB® XC Compilers produce highly optimized code. Subscription licenses unlock PRO-level optimizations, which produce the best execution speed and code size for all PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs) along with the best in compiler features.

The MPLAB XC16 PRO Subscription License is charged on a monthly basis, providing 16-bit designers the ability to make use of the most features and best code optimization only when needed in the design cycle. Subscribers will also have the ability to use any version MPLAB XC16 Microchip compiler at any time, without the need for an active Microchip MPLAB XC High Priority Access (HPA) maintenance subscription. Unlike most software subscription solutions, the license is not cloud-based, providing designers the additional flexibility of using the license offline.

The subscription license is available as a download only, installed on a workstation and the license will be renewed every month by through internet connection.

This is a monthly subscription license and cannot be purchased in advance by buying multiples at one time (i.e. buying 12 licenses does not equal one year). Buying multiples at one time will result in multiple licenses being active every month.

For complete information, including downloads and full documentation for MPLAB XC C compilers, go to: microchip.com/mplabxc

This PRO Plugin for MPLAB® X IDE works with the MPLAB® REAL ICE™ In-Circuit Emulator to display the percentage of time spent in each application function, enhancing the software debugging capabilities of MPLAB® X IDE. It is used to measure the percentage of time spent in each function in order to determine where your application may be spending the greatest portion of time over an average collected set of data. It adds pre- and post-amble code to all functions in debug sessions. It aids in debugging and code optimization by tracking the number of function calls, parent functions, child functions and execution time. Each license is intended for one user. Available for device families with data capture, namely: PIC18F, PIC24F, PIC24EP, dsPIC33FJ, dsPIC33E, and those PIC32MX that support data capture. To find out if your device has data capture, please see the Dev Tool Selector.

Installation instructions:
  1. Unzip the downloaded ZIP file to two .nbm files on your hard drive.
  2. Select Tools > Plugins from the IDE menu.
  3. Select the Downloaded tab in the Plugins window.
  4. Click the Add Plugins button to add the two .nbm files, one by one.
  5. Make sure the Install checkboxes for both Code Profiling and Plugin Update Services plugins are checked.
  6. Click the Install button and follow the instructions to finish installation.

This plugin operates with MPLAB X IDE v2.26 and MPLAB XC compiler v1.20 and later. To download a 30-day trial version go to Embedded Code Source.

Note: The use of this plugin requires an MPLAB® REAL ICE™ In-Circuit Emulator. Standard (ICSP) or Performance Pak (High Speed LVDS) connection from emulator to target board is required. No other connections are needed.

Click here for Developer's Help with this product.
The MPLAB X IDE Plugin - Halt Notifier provides an alert when a target is halted. These notifications can be customized with actions—such as issuing an audio alert, sending an email, or running a script.
This plugin is useful for debugging code in an efficient manner. Set the plugin, tend to other tasks and the plugin will send an alert when the debugging has halted (for example, a breakpoint).

From a script you can establish a text message to your cell phone, Yowsup, WhatsApp, tweet or run anything that collects data and archives it. Scripting gives you infinite possibilities.

This plug-in requires MPLAB X IDE version 3.30 or later.
The MPLAB XC16 C Compiler is a full-featured, highly-optimized ANSI C compiler for the PIC24 and dsPIC Microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.The MPLAB XC16 PRO Workstation license unlocks the full potential and performance of all possible optimizations.

The MPLAB XC16 compiler also comes with 12 months of High Priority Access, a maintenance subscription, providing web access to new version releases, priority technical support for the compiler and free shipping for development tool orders on Microchip Direct.

Network Server Licenses are also available: SW006022-2N

For more information and documentation, go to: www.microchip.com/mplabxc
Harmony Framework Only

The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder. Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX devices.

The Microchip WMA Library is only available in binary format, and is only available to Windows Media Component Licensees.

Click Here for Microsoft Licensing Details.

Microsoft WMA Decoder Library for PIC32 is also available in MLA. Click Here for details