Microchip Technology Inc
Menu
×

Displays - Graphics

A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.

Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit features a 4.3” WQVGA maxTouch display daughter board. The kit also has an onboard 24-bit stereo audio codec, VGA camera, 802.11 b/g wireless module, Bluetooth HCI transceiver, temperature sensor, microSD slot and analog accelerometer.

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT THE MPLAB HARMONY SOFTWARE FRAMEWORK PAGE.

To get started quickly, refer to the Multimedia Expansion Board (MEB II) Info Sheet in the documentation section below.

The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)
The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below:
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)
The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)
The Graphics Display Powertip 4.3” 480x272 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5).
The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.
  • PIC24FJ256DA210 development board (DM240312)
  • Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)

The Graphics Display Truly 5.7” 640x480 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the LCD controller boards such as Graphics Controller PICtail Plus Epson S1D13517 Board (AC164127-7).

Graphics Display Truly 7 800x480 Board

Part Number: AC164127-9

No Longer Available
The Graphics Display Truly 7” 800x480 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Graphics LCD Controller PICtail™ Plus S1D13517 Board (AC164127-7).
The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for the display boards, such as the Graphics Display Truly 3.2 240x320 Board (AC164127-4).


The PIC24FJ256DA210 Development Board is a low cost and efficient development board to evaluate the features and performance of the PIC24FJ256DA210 with integrated graphics, mTouch™ and USB. This board is an ideal platform for developing graphical human interface applications.

The development board requires a display board to complete the 2-board setup. It has a Microchip display connector V1, and allows developers to match with any of the listed 3.2”, 4.3” TFT display, or the graphics prototype board available by Microchip.

  • 3.2” 320x240 Truly TFT Display Board (AC164127-4)
  • 4.3” 480x272 Powertip TFT Display Board (AC164127-6)
  • Display Prototype Board (AC164139)
The development board also provides a complete interface to MPLAB ICD-3, MPLAB REAL ICE, and MPLAB PICkit-3 Emulator and Debugger.

Microchip also offers the PIC24FJ256DA210 development kit (DV164039) option which includes the board, 3.2” TFT Sisplay, Graphics Display Prototype Board, and MPLAB ICD-3 Emulator and Debugger.
The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003).
The High-Performance 4.3" WQVGA Display Module with maXTouch (AC320005-4) is designed for evaluating the Microchip graphics display solution and graphics library for 32-bit microcontrollers. This board is compatible with Multimedia Expansion Board II (DM320005-2), as well as with Xplained Pro and Xplained Ultra. This board has a TFT 480 x 272 display with 24-bit parallel RGB interface with maXTouch capacitive touch interface.

The High-Performance WVGA LCD Display Module with maXTouch (AC320005-5) is designed for evaluating the Microchip graphics display solution and graphics library for 32-bit microcontrollers and microprocessors. This board is compatible with both versions of the Multimedia Expansion Board II (DM320005-2 or DM320005-5), as well as with Xplained Pro and Xplained Ultra evaluation kits. This board has a TFT 800 x 480 display with a 24-bit parallel RGB interface with a maXTouch capacitive touch interface.

 

The Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board enables development of graphics solutions without an external graphics controller, thus reducing system BOM cost for many applications. The board is designed to attach to a PIC32 starter kit (DM320001, DM320003-2, DM320004) or an Explorer16 development board (DM240001) and one of Microchip LCD Modules including the Truly 3.2” QVGA board and the 4.3” WQVGA Powertip display panel

The PIC32 GUI Development Board with Projected Capacitive Touch enables development of cost effective multi touch graphical user interfaces. It is based on PIC32MX795F512 with 105 DMIPS performance, 512KB Flash and 128KB RAM. The PIC32 is coupled with a low cost PSRAM as a high speed graphics frame buffering and a 4.3” WQVGA touch display enabling development of graphics solutions without an external graphics controller. Additionally the board provides USB host and device connectivity and supports I/O connections via through-hole pads for custom board attachment. Multi touch user input is supported by Microchip’s Turnkey Projected Capacitive Touch Controller, MTCH6301. The board is a standalone development platform that can be programmed/debugged via the on board 5-pin In-Circuit Serial Programmer interface designed for Microchip’s PICkit3 In-Circuit Debugger.
Visual TFT is a Windows application for rapid development of graphical user interfaces on TFT displays. Generates source code for all mikroElektronika compilers: mikroC, mikroBasic and mikroPascal, for all supported MCU architectures, including PIC, dsPIC30/33, PIC24, and PIC32. A fast, intuitive environment with many drag-and-drop components makes building applications easy and fast.

Visual TFT runs on Windows computers and supports all multimedia boards from MikroElektronika, as well as 10 TFT controllers and 5 different display sizes.
The 4D Intelligent Display Module uOLED-128-G2 is a compact and cost-effective display module that utilizes the latest state-of-the-art Passive Matrix OLED PMOLED technology. The embedded GOLDELOX, a highly optimized virtual-core-engine graphics processor delivers stand-alone functionality to any project, allowing for a variety of applications.
The uLCD-32PTU is a compact and cost-effective Intelligent Display Module packed with plenty of features, ready to become the GUI for your target application, and capable of being an interface controller for a number of applications. The uLCD-32PTU is driven by the PICASO graphics processor, which is driven by a highly optimized virtual core engine called EVE Extensible Virtual Engine. An extensive range of hardware and software peripherals have been integrated into the design to give the user the freedom to adapt the module to suit almost any application.
The SK-32PTU is the perfect option for a first-time 4D Systems user. The SK-32PTU is a starter kit that includes a uUSB-PA5 Programming Adaptor, 2GB micro-SD card, and the uLCD-32PTU. The uLCD-32PTU is driven by the PICASO graphics processor, which is driven by a highly optimized virtual core engine called EVE Extensible Virtual Engine. An extensive range of hardware and software peripherals have been integrated into the design to give the user the freedom to adapt the module to suit almost any application.
The Digilent PmodOLED Peripheral Module (Digilent 410-222) is perfect for embedded applications requiring small, complex visual output. It is compatible with Digilent's PIC32-based Cerebot development boards (TDGL008, TDGL009, TDGL010), and can be easily connected to any system using standard IDC connectors and cables. An SPI interface is used to communicate with module.

This low-priced item is not eligible for academic discount.


Digilent is a trusted third-party tool provider.

The Mikromedia Board for PIC24 is a palm-sized unit with amazing multimedia capabilities. Based on the PIC24F256GB110 with USB On-The-Go (OTG), it includes a 320 x 240 TFT display with touchscreen, stereo MP3 codec, 8-Mbit serial flash, microSD card slot, headphone jack, and USB connector. Powered by USB, the board can easily play MP3 files from a microSD card with full 320kbps quality.