Microchip Technology Inc
Menu
×

Featured 32-bit MCU Boards

Hand-Build a gorgeous 3 dimensional RGB LED Cube as a lighted desktop piece of animated artwork.
Have you seen a 3 dimensional RBG LED Cube in action? Do you love the look of RGB LEDs and fine hand soldered wires? This kit provides a pre-assembled and programmed main PCB board, 125 RGB LEDs, solid wire and a PIR sensor which can be used to create your own 5x5x5 RGB LED Cube. This makes a great night light, table art or conversation piece for your office or home. Warning -> Your office mates, friends or neighbors will want you to build one once they see this in action.

Create your own Custom Scenes
Unleash your artistic creativity! The LED Cube firmware contains over 12 custom scenes which repeat every ~3 minutes. You can add your own scenes using MPLAB X and MPLAB XC32 and writing your own ANSII C based scenes using the cubeFunc() APIs. These simple APIs enable you to change colors, set/clear pixels, draw lines and letters and even rotate the currently displayed image for animation. The source code for the custom scenes is provided as an example.

Learn how MPLAB Harmony was used to create this LED Cube

MPLAB Harmony USB, UART, Timer, Output Compare and SPI drivers and PILIBs were used to create the firmware controlling the LED Cube. The source code and Master’s presentation show you how the Harmony APIs were used and integrated with the LED Cube display and update code.

Amazon FreeRTOS Curiosity PIC32MZ EF Bundle is used to develop Amazon FreeRTOS-based applications. The bundle consists of Curiosity PIC32MZ EF development board, WiFi 7 Click Board & USB UART Click Board that can be used to develop an AWS cloud-connected applications. The bundle also includes the LAN8720A PHY Daughter Board to create an Ethernet-connected demo.

Amazon FreeRTOS is a microcontroller operating system that makes small, low-powered edge devices easy to program, deploy, secure and maintain. Amazon FreeRTOS is based on FreeRTOS, a popular open source operating system for microcontrollers, and includes software libraries that make it easy to securely connect devices locally to AWS Greengrass, directly to the cloud, and update them remotely

The high-performance PIC32MZ EF MCUs host the Amazon FreeRTOS and run at up to 415 DMIPs with industry-leading connectivity options including 10/100 Ethernet MAC, Hi-Speed USB & Dual CAN, ample Flash memory of up to 2 MB, rich peripherals and a robust tool chain which empower embedded designers to rapidly build complex applications.

To get started quickly with the Bundle & Amazon FreeRTOS click here

 

ATSAMC21MOTOR - ATSAMC21 MCU BOARD

Part Number: ATSAMC21MOTOR

Save 15% - Use Coupon Code : TP1912        Expires : 30-Jun-2018

The ATSAMC21MOTOR is an MCU card for Motor control starter kit - ATSAMxxxBDLCxxx-STK. The hardware has the SMART ARM based MCU, ATSAMC21J18, with integrated on-board debug support. The MCU card can be directly used with the currently available ATSAMD21BLDC24V-STK, a low voltage BLDC, PMSM motor control starter kit.

The ATSAMD21BLDC24V Base board can be found here - ATSAMD21BLDC24V-STK

Measuring cardiac health and performance is important for fitness applications, but is also an essential part of many medical device designs. As medical remote patient monitoring becomes more important, the need for wearable Electrocardiogram (ECG) capability has become critical. Microchip’s Connected Wearable ECG Demonstration Board design can be used for advanced fitness tracking devices and also for the design of wearable remote patient monitoring and diagnostic systems. 

This demo features the SAML22—an ultra low power, 32-bit ARM Cortex-M0+ microcontroller , the BTLC1000 Bluetooth® Low Energy (BLE) 4.1 Module, the ECC508A CryptoAuthentication chip and the NeuroSky BMD101 CardioChip AFE.

Powered by a single AAA battery, this board uses the ECG method of measuring heart rate which can give a better picture of overall cardiac health than other methods. The basic measurements available are; heart rate, heart rate variability, heart age and stress level. Patient movement is tracked via an on-board accelerometer. This board can also be used as a development platform for devices utilizing more advanced ECG measurements. The on-board BTLC1000 BLE module allows the demo to communicate with tablets, smartphones or PCs, thus enabling IoT capability.

Demonstration Highlights:

• Ideal for portable/wearable medical/fitness designs
• Measures heart rate, heart rate variability, heart age and stress using ECG methodology
• Easy development of more advanced heart-health index functions
• Ability to do separate ECG lead I, II or III measurements with individual electrodes
• Advanced ECG algorithms can be developed with Microchip partner NeuroSky, Inc.
• BLE module is used for smartphone/tablet IoT capability
• Hardware support for CryptoAuthentication chip
• Low overall BOM cost due to high level of integration

Note: *This demo is not available for purchase. Contact your local sales representative to see a working demonstration of the Connected Wearable ECG board.

The Curiosity PIC32 MX470 Development Board features PIC32MX Series (PIC32MX470512H) with a 120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options. It is an excellent development board for Audio, USB and Bluetooth® Applications.

The Curiosity Development Board includes an integrated programmer/debugger, excellent user experience options with Multiple LED’s, RGB LED and a switch. Each board provides two MikroBus® expansion sockets from MicroElektronika , I/O expansion header and a Microchip X32 header to enable customers seeking accelerated application prototype development.

X32 boards compatible with Curiosity Board are :

PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)


The Board also includes the footprint for BM64 Bluetooth Module which is a Fully-certified, embedded 2.4 GHz Bluetooth® version 4.2 module that Supports Bluetooth BDR/EDR/BLE specification.


The Board is fully integrated with Microchip’s MPLAB® X IDE and into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development, a rich set of inter-operable software stack (TCP-IP, USB) and easy to use features.

The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.

For downloadable projects: : Curiosity (32-Bit) Example Projects

The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.

To download the Demo Example Projects, click on Curiosity Demo Examples tab below:
The Curiosity PIC32 MZ EF Development Board is a fully integrated 32-bit development platform featuring the high performance PIC32MZ EF Series (PIC32MZ2048EFM) that has a 2MB Flash, 512KB RAM, integrated FPU, Crypto accelerator and excellent connectivity options.

The Curiosity Development Board includes an integrated programmer/debugger ,an on board Wi-Fi-N module MRF24WN0MA-I/RM100 and is fully integrated with Microchip’s MPLAB® X IDE.

Each board provides two MikroBus® expansion sockets from MicroElektronika and a Microchip X32 header to enable customers seeking accelerated application prototype development. Boards are fully integrated into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development , a rich set of inter-operable software stack (TCP-IP,USB) and easy to use features.

X32 Boards compatible with Curiosity Board are :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)

The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.

The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.

To download the Demo Example Projects, click on Curiosity Demo Examples tab below:

A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.

Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit features a 4.3” WQVGA maxTouch display daughter board. The kit also has an onboard 24-bit stereo audio codec, VGA camera, 802.11 b/g wireless module, Bluetooth HCI transceiver, temperature sensor, microSD slot and analog accelerometer.

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT THE MPLAB HARMONY SOFTWARE FRAMEWORK PAGE.

To get started quickly, refer to the Multimedia Expansion Board (MEB II) Info Sheet in the documentation section below.

The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below:
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)
The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

The CEC1x02 Development Board is an evaluation board that can be used for development, customer evaluation and demos. It is the board that customers can evaluate and program keys used for authentication into the CEC1x02 devices.

One of the key attributes of this board is a Plug in Module (PIM) for the CEC1x02 family. The PIM ships with the CEC1702, a full-featured ARM® Cortex®-M4-based microcontroller with complete hardware cryptography accelerators enabled solutions in a single package. These CEC1702 can be used as a secure boot product for application processors and can also be used as the sole standalone MCU in embedded applications.

The packaged CEC1x02 Development Board includes the base board and a CEC1702PIM.  The board contains two headers compatible with MikroE Clickboards to allow for flexible design requirements.

 

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps found on certain dsPIC® devices or the external OpAmps found on the MCLV-2 board. A dsPIC33EP256MC506 Internal OpAmp PIM (MA330031) is included. The board is capable of controlling motors rated up to 48V and 15A, with multiple communication channels such as USB, CAN, LIN and RS-232.

The dsPICDEM™ MCLV-2 Development Board is targeted to control a Brushless DC (BLDC) motor or Permanent Magnet Synchronous Motor (PMSM) in sensor or sensorless operation. This flexible and cost-effective board can be configured in different ways for use with Microchip’s specialized motor control digital signal controllers. The dsPICDEM™ MCLV-2 Development Board supports the dsPIC33E, dsPIC33F and PIC32MK motor control device families. It offers a mounting option to connect a generic 100-pin Plug-In Module (PIM).

The MCLV-2(DM330021-2) replaces the previous MCLV (DM330021) and is fully backwards compatible with the previous MCLV(DM330021) and all motor control PIMs
The High-Performance 4.3" WQVGA Display Module with maXTouch (AC320005-4) is designed for evaluating the Microchip graphics display solution and graphics library for 32-bit microcontrollers. This board is compatible with Multimedia Expansion Board II (DM320005-2), as well as with Xplained Pro and Xplained Ultra. This board has a TFT 480 x 272 display with 24-bit parallel RGB interface with maXTouch capacitive touch interface.

IoT Ethernet Kit

Part Number: DM990004

Mature Product
The DM990004 : IoT Ethernet Kit powered by AWS IoT uses an Ethernet LAN8740A which features deterministic loop back delay, assuring real-time system performance as well as cable diagnostics which reduce network installation costs. The kit is controlled by a PIC32MZ EF 32-bit micro-controller that offers 2MB Flash and provides plenty of memory space for your application and provides a smooth user experience with a preloaded firmware allowing the communication with AWS IoT. Additionally, the kit makes use of MPLAB®Harmony, FreeRTOS™, WolfMQTT. The security is addressed using WolfSSL features. The wolfSSL embedded SSL library is a lightweight, portable, C-language-based SSL/TLS library targeted at IoT, embedded, and RTOS environments primarily because of its size, speed, and feature set.
The connection to the Cloud is achieved leveraging the AWS IoT service. AWS IoT is a managed cloud platform that lets connected devices easily and securely interact with cloud applications and other devices. AWS IoT can support billions of devices and trillions of messages, and can process and route those messages to AWS endpoints and to other devices reliably and securely. With AWS IoT, your applications can keep track of and communicate with all your devices, all the time, even when they aren’t connected.
Regarding the sensors, hundreds of different sensors can be plugged into the MikroElektronka mikroBUS™ footprint allowing for prototyping a large variety of IoT proof-of-concepts. The sensors will have to be purchased separately at www.mikroe.com
From Sensor to Cloud. The DM990101 IoT Ethernet Monitoring kit powered by Medium One (Software-as-a-Service) offers an all-in-one IoT package. To address Industrial Internet of Things (IoT) projects, the Ethernet technology becomes the most reliable and stable connectivity. This IoT kit uses an Ethernet LAN8740A and comes pre-loaded with Medium One cloud service, mobile application (from Saritasa) as well as corresponding Microchip firmware. The firmware in the kit makes use of MPLAB®Harmony, FreeRTOS™, and WolfMQTT allowing you to quick-start your IoT design. The Ethernet port is controlled by a 32-bit micro-controller that benefits from a 2MB Flash of the PIC32MZ EF providing plenty of memory space for your application code.
The security is addressed using WolfSSL features. The kit communicates with the Medium One cloud over MQTT with TLS security, using both publish and subscribe topics. The mobile app communicates with the Medium One cloud via REST over HTTPS.
The DM990101 comes with pre-configured code to support 4 sensors : pressure, temperature/humidity, air quality and motion. In addition, hundreds of other different sensors can be plugged into the MikroElektronka mikroBUS™ footprint allowing for prototyping a large variety of IoT proof-of-concepts. Sensors needs to be purchased separately on MikroElectronika.

PIC32 Bluetooth Audio Development Kit

Part Number: DV320032

Mature Product
The PIC32 Bluetooth® Audio Development Kit provides a comprehensive solution to develop Bluetooth A2DP audio streaming solutions and applications. The board is coupled with two daughter cards: the Bluetooth HCI Radio Daughter Card that demonstrates a low cost Bluetooth implementation and the Audio DAC Daughter Card that demonstrates a high quality 16/24-bit, 32-192 KHz audio conversion/amplification for line or headphones. The kit ships with demo code that enables wireless streaming digital audio from any Bluetooth enabled Smartphone or portable music player or over USB.

Daughter cards compatible with PIC32 Bluetooth Audio Development Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)

 Plug-In Module compatible with PIC32 Bluetooth Audio Development Kit (Only Compatible with BLUE PIMs) :
PIC32MZ Audio 144pin - PIM for Bluetooth Audio Development Kit (MA320016)
PIC32MX270F256D PIM (MA320013)
PIC32MX270F512L PIM (MA320017)

Click here for information on PIC32 Bluetooth Audio Suites

Click on the below Bluetooth Software & Decode Library to purchase
AAC Decode Library Buy it now!
PIC32 Bluetooth Audio Software Suite 1 Buy it now!
PIC32 Bluetooth Audio Software Suite 2 Buy it now!

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK
The PIC32 Bluetooth Starter Kit is a low-cost Bluetooth development platform featuring the PIC32MX270F256D MCU. This kit features a HCI-based Bluetooth radio, pushbuttons, Cree high-output multi-color LED, standard single-color LEDs, accelerometer, temperature sensor and GPIO for rapid development of Bluetooth Serial Port Profile (SPP), USB and General Purpose applications.

The Starter kit offers an Android App, Demo code and Bluetooth Serial Port Profile stack for free to get you started.
The PIC32 MCU on the Starter kit executes Microchips’ Free Bluetooth SPP stack & Demo Code to perform full-duplex data transmission over the Bluetooth link to showcase:
• Color Mixing of Cree High Output Multi Color LED
• Temperature Display

Daughter cards compatible with PIC32 Bluetooth Starter Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)


For more information on the demonstration of the PIC32 Bluetooth Starter Kit please click on the video below
PIC32 Bluetooth Starter Kit Demonstration Video

To get started quickly, download “PIC32 Bluetooth Starter Kit Quick Start Package” from the Documents below.

FOR SOURCE CODE on the Demo and Android Application please see the Software Development Kit (SDK) located in the
<install-dir>/apps/bluetooth/data_temp_sens_rgb folder within your installation
of MPLAB® Harmony, which includes embedded source, Android source, and the Bluetooth
binary library and also the Board Support Package (BSPs).

The Android App is also available on the Google play
PIC32 BTSK Android App on Google play
The PIC32 Ethernet Starter Kit II provides the easiest and lowest-cost method to experience 10/100 Ethernet development with PIC32 microcontrollers. Combined with Microchip’s free TCP/IP software, this kit gets your project running quickly. The PIC32 microcontroller has an available CAN 2 0b peripheral and USB host/device/OTG. This starter kit features a socket that can accommodate various 10/100 Ethernet transceiver (RJ-45) PHY Daughter Boards for prototyping and development.

Ethernet PHY Daughter Boards compatible with PIC32 Ethernet Starter Kit II are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

PIC32 Starter Kit

Part Number: DM320001

The PIC32 Starter Kit provides the easiest and lowest cost method to experience the PIC32 microcontroller for the first time. From the over 35 source code examples to the getting started project, users quickly learn Microchip's 32-bit family of microcontrollers and development tools. The kit includes everything needed to write, program, debug, and execute code on a high performance PIC32 microcontroller.

The PIC32 USB starter kit – III provides the user with an easy and cost effective option to experience the USB, mTouch and SPI/I2S functionality of the new PIC32MX3/MX4 microcontrollers. The board comes equipped with everything that is needed including Microchip’s free USB software to develop USB embedded host/device/OTG applications.

The PIC32 USB starter kit - III has the same form factor and expansion connector as the PIC32 starter kits enabling it to connect with other PIC32 expansion boards.

For the latest demonstration software and Board Support Packages, Please Visit http://www.microchip.com/harmony

The PIC32MK GP Development Kit - DM320106 - offers a low cost solution for developers looking to build projects with the PIC32MK series of devices, featuring a rich assortment of CAN, USB, ADC and GPIO type inputs. This board also includes a Soloman Systec SSD1963 graphics driver and 30-Pin connector to enable graphics applications with available LCD panels. 

PIC32MK1024 Motor Control Plug In Module

Part Number: MA320024

Save 20% - Use Coupon Code : TP1911        Expires : 30-Jun-2018

This plug-in module comes with a 100-Pin PIC32MK1024MC TQFP device. It enables using internal on-chip OpAmps, or the external OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023].

This PIM can be used to evaluate the PIC32MK Motor Control devices

PIC32MK Motor Control application software is available for free download as part of the Microchip Harmony Library. 

Microchip Harmony Download Link

 

Overview:

The PIC32MM Curiosity Development Board features the new eXtreme Low Power (XLP), PIC32MM “GPL” family (PIC32MM0064GPL036) of low cost microcontrollers. This board is a simple and easy to use platform that facilitates quick PIC32MM evaluation, experimentation and application prototyping. The board also includes an integrated programmer/debugger and offers seamless integration with Microchip’s MPLAB® X IDE and MPLAB Code Configurator for easy set-up and development.

Expand your Curiosity:

Owing to its low power, low cost and expansion capabilities, the PIC32MM Curiosity Development Board is ideal for developing battery operated applications, portable medical monitoring devices and IoT sensor nodes. The board also offers various user interfaces like switches, LEDs, potentiometer and supports a MikroElektronika mikroBUS™ interface that lets you tap into an ecosystem of over 300+ add-on click boards™ enabling customers to accelerate application prototype development. Additionally, Bluetooth® Low Energy communication can easily be added using Microchip’s BM71 module footprint.

Get Started: 

To help you hit the ground running right out of the box, we have pre-programmed the PIC32MM Curiosity Development Board with a RGB color mixing application. In this demo, the potentiometer can be used to adjust each color channel intensity, independently, while the push buttons are used to select the channel to be adjusted. The RGB color mixing demo can be downloaded from the Documentation & Software section below.

To further enable you to expand your applications, we have created various MikroElektronika click boards™ demos that can be downloaded from the click boards™ Examples tab below:
Overview:
The PIC32MM USB Curiosity Development Board features the new eXtreme Low Power (XLP), PIC32MM “GPM” family (PIC32MM0256GPM064) of low cost microcontrollers. This board is a simple and easy to use platform that facilitates quick PIC32MM GPM evaluation, experimentation and application prototyping. The board also includes an integrated programmer/debugger and offers seamless integration with Microchip’s MPLAB® Code Configurator, MPLAB® Xpress Cloud-based IDE and MPLAB® X IDE for easy set-up and development.

Benefits:
The PIC32MM USB Curiosity Development Board features 2 MikroElektronika mikroBUS™ expansion interfaces that gives the user access to over 300+ add-on click boards™, USB micro B connector and two X32 Interfaces that facilitates access to the PIC32 Audio Codec Daughter Card making this an ideal evaluation board for Audio noise cancellation, USB headphones, Hi-Resolution audio, Bluetooth audio and other general purpose applications.

Out of Box Demo: RGB color mixing 
To get started quickly, the PIC32MM Curiosity Development Board is pre-programmed with a RGB color mixing application. In the demo, the potentiometer can be used to adjust each color channel intensity, independently, while the push buttons are used to select the channel to be adjusted. Additionally, when connected to a Windows® system-based host computer via USB2, the board enumerates as a custom/vendor class USB device, which can interface with a custom demo application. For additional USB demos, please visit Microchip Libraries for Applications

USB Audio Headset Demo:
For customers who want to develop USB audio applications with the PIC32MM GPM family, the USB audio headset demo is a perfect starting point that leverages the X32 headers populated on the PIC32MM USB Curiosity Development Board. 

Demo Highlights:
  • Implements USB isochronous digital audio streaming to I2S conversion
  • Works with the AC320100 audio codec daughter board to implement:
    • Full stereo 48kHz digital audio playback
    • Simultaneous microphone sampling and I2S streaming input capability
  • Implements fine resolution fractional clock division for eliminating audio playback rate mismatch with the host
  • Implements an HID audio control interface for digitally adjusting volume/pause/play, etc.
  • The demo supports:
    • Apple*
    • Windows
    • Google/Android AOA Audio
*For Apple USB Authenticated applications contact applesupport@microchip.com
The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the new PIC32MX1/2/5 family of microcontrollers. The board features a 50MHz/83DMIPS PIC32MX570F512L MCU with 512 KB Flash, 64KB RAM, USB Device/Host/OTG, CAN 2.0B, 48 Channel ADC, Analog Comparators, SPI Ports and UARTs. The starter kit has an onboard high-speed CAN transceiver which serves as an interface between a CAN protocol controller and the physical two wire bus. It also comes equipped with an onboard DB9 connector to interface with the CAN2.0B based applications.

For Demonstration Software and Board Support Packages, Please Visit http://www.microchip.com/harmony
The PIC32MX XLP Starter Kit is a fully integrated 32-bit development platform featuring the high performance PIC32MX274 series MIPS MCU featuring 256KB Flash, 64K of RAM and Full Speed USB in a 72Mhz, very low power device. Software compatible with existing PIC32MX class devices, the PIC32MX274 offers developers an increase in performance at almost half of the run current, enabling longer lasting, more feature rich battery applications.

The PIC32MX XLP Board includes an integrated programmer/debugger, and is fully integrated with Microchip’s MPLAB® X IDE. Additionally, the starter kit sports BTLE connectivity, a 9 Axis accelerometer, light sensor and barometric sensor enabling different IoT data logging applications.

Each board also provides one MikroBus® expansion socket from MicroElektronika and a Microchip X32 header to enable customers seeking accelerated application prototype development. Boards are fully integrated into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development , a rich set of inter-operable software stack (Bluetooth, Audio ,USB) and easy to use features.

The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.

The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II
The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II

SAM C21 Xplained Pro Evaluation Kit

Part Number: ATSAMC21-XPRO

Save 20% - Use Coupon Code : TP1910        Expires : 30-Jun-2018

The SAM C21 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21J18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21J18A and explains how to integrate the device into a custom design.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, eliminating the need for external tools to program or debug the ATSAMC21J18A. The kits offers additional peripherals to extend the features of the board and ease the development of custom designs.

ATSAMD10 Xplained Mini is is a hardware platform for evaluating the ATSAMD10 microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATSAMD10 enabling easy integration of the device in a custom design.

The SAM D20 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM D20 Cortex®-M0+ processor-based microcontrollers. Xplained Pro Extension kits compatible with the SAM D20 Xplained Pro kit can be purchased individually.

The ATSAMD20-XPRO evaluation kit does not include extension boards.

SAM D20 Xplained Pro supports many Xplained Pro extension kits, including I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro.

The SAM D21 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM D21 ARM® Cortex®-M0+ based microcontrollers. Xplained Pro Extension kits compatible with SAM D21 Xplained Pro can be purchased individually.

The ATSAMD21-XPRO evaluation kit does not include extension boards.

SAM D21 Xplained Pro supports many Xplained Pro extension kits, including I/O1 Xplained Pro, OLED1 Xplained Pro, QT1 Xplained Pro, and PROTO1 Xplained Pro.

To begin configuring software for your board, visit our web-based software configuration tool Atmel START.
The SAM E54 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAME54P20A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAME54P20A and explains how to integrate the device into a custom design.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, eliminating the need for external tools to program or debug the ATSAME54P20A. The kits offers additional peripherals to extend the features of the board and ease the development of custom designs.
The SAMC21N Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21N18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21N18A and explains how to integrate the device into a custom design.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, eliminating the need for external tools to program or debug the ATSAMC21N18A. The kits offers additional peripherals to extend the features of the board and ease the development of custom designs.

The SAM L10 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAML10 ARM® Cortex®-M23 based microcontrollers. The SAM L10  MCU features general purpose embedded control capabilities with enhanced peripheral touch controller and advanced analog.

The kit is supported by various demo examples which includes water tolerant touch, keypad touch, low power weather station and SleepWalking demos. It has microBUS socket and Xplained Pro extension headers to expand the development with Mikroelektronika click boards and Xplained Pro extension kits.The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The kit also has Xplained Pro Analog Module(XAM) that can be used with the Data Visualizer tool to monitor and analyze power consumption in real time.

 

 Demo Name  Location
 Water tolerant touch  www.microchip.com/START
 Keypad touch  www.microchip.com/START
 Low power weather station  Documents and Software tab of this page
 Low power SleepWalking   Documents and Software tab of this page

 

 

The SAML11 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAML11 ARM® Cortex®-M23 based microcontrollers integrating robust security which includes ARM® TrustZone®, secure boot, crypto acceleration, secure key storage and chip-level tamper detection. In addition to security the SAM L11 MCU features general purpose embedded control capabilities with enhanced peripheral touch controller and advanced analog.

The kit is supported by demo examples which includes trusted execution environment, secure LoRa IoT node and Amazon Web Services (AWS) enrollment using Trustonic Kinibi-M, additionally it is supported by water tolerant touch and keypad touch demos. It has microBUS socket and Xplained pro extension headers to expand the development with Mikroelektronika click boards and Xplained pro extension kits. The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The kit also has Xplained Pro Analog Module(XAM) that can be used with the Data Visualizer tool to monitor and analyze power consumption in real time.

 

 Demo Name  Location
 Trusted Execution Environment  Documents and Software tab of this page
 AWS Enrollment with Kinibi-M  Contact Microchip local sales for availability
 Secure LoRa IoT Node  Contact Microchip local sales for availability
 Water tolerant touch  www.microchip.com/START
 Keypad touch  www.microchip.com/START

 

The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface.

PIC32 Starter Kit (DM320001), PIC32 USB Starter Kit II (DM320003-2), PIC32 USB Starter Kit III (DM320003-3), PIC32 Ethernet Starter Kit (DM320004), PIC32 Ethernet Starter Kit II (DM320004-2), PIC32MX1/2/5 Starter Kit (DM320100), dsPIC33E USB Starter Kit (DM330012),or a PIC24E USB Starter Kit(DM240012) is required for running application code as the I/O Expansion Board does not have an MCU.

A PIC32MZ Adapter Board (AC320006) is needed to connect the following PIC32MZ Starter Kits
PIC32MZ EF Starter Kit (DM320007)
PIC32MZ EF Starter Kit w/ Crypto (DM320007-C)
PIC32MZ EC Starter Kit (DM320006)
PIC32MZ EC Starter Kit w/ Crypto (DM320006-C)
The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

Digilent is a trusted third-party tool provider.

MPLAB Harmony Support available:
  • One Board Support Package (BSP)
  • Two USB demonstrations.

Microchip’s DM182023 development kit gives embedded software developers access to a comprehensive set of open source tools for use with Exosite’s advanced cloud-based IoT PLATFORM, enabling them to fast-track their IoT initiatives.
The connectivity the Exosite IoT platform is ensured by an MRF24WG0 Wi-Fi module, agency certified IEEE 802.11 b/g Wi-Fi radio transceiver module. The MRF24WG0MA has an integrated PCB antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack. The micro-controller at the heart of this kit is a PI32MX 32-bit controller.
The Microchip WCM is the first product to be certified as ExositeReady™ which certifies that a production ready port of the ExositeReady™ Embedded SDK is available and ready for use in your application.