Microchip Technology Inc
Menu
×

Starter Kits

The Microchip PIC32 Accessory Development Start Kit for Android™ is used for evaluating and developing accessories for Google’s Android operating system for smartphones and tablets.

The AT97SC3205P-SDK2 Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the AT97SC3205 Trusted Platform Module (TPM) device with Serial Peripheral Interface (SPI). User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if necessary),and Kit Schematics. A USB extension cable is also included. The kit is updateable with the latest SAM4S ARM firmware, when available.

Please contact crypto@atmel.com for more details on demonstration software updates.

BLDC High Voltage Motor Control Kit

Part Number: ATSAMBLDCHV-STK

No Longer Available
The Microchip ATSAMBLDCHV-STK is a high voltage BLDC, PMSM motor control starter kit. The hardware features a two board architecture, the driver base board and MCU top card interfaced through a 67 pin NGFF connector interface. The driver board contains motor drive circuitry using ON SEMI STK554 IPM driver, two stage interleaved power factor correction, isolated USB interface for debugging, pluggable MCU card interface, current and voltage sensing, over voltage and over current protection, dynamic brake, hall and encoder interface etc.. The MCU board contains the MCU and EDBG (embedded debugger) debug circuit. The kit comes with the ATSAMC21MOTOR MCU card and other MCU cards are also available supporting various microchip MCUs. Supported by Atmel Studio integrated development platform the kit provides easy access to the feature of ATSAC21J18A and demonstrates how to integrate the device in a custom motor control application.

Please contact MCU32 Motor Control Marketing for more information on this kit. 

Curiosity Development Board

Part Number: DM164137

50% off - Use Coupon Code : TP1919        Expires : 30-Sep-2018
Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger, and requires no additional hardware to get started.

Your Tool for Function Enablement
Curiosity is the perfect platform to harness the power of modern 8-bit PIC® Microcontrollers. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs) available on many newer 8-bit PIC MCUs. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Internet of Things Ready
Have an IoT design idea? Curiosity can make it real. Out of the box, the development board offers several options for user interface - including physical switches, an mTouch™ capacitive button, and an on-board potentiometer. A full complement of accessory boards is available via the MikroElectronika Mikrobus™ interface footprint.
In addition, Bluetooth Low Energy communication can easily be added using an available Microchip RN4020 module.

Examples available for download or online editing via
MPLAB® Xpress

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger, and requires no additional hardware to get started.

Your Tool for Function Enablement
Curiosity HPC is the perfect platform to harness the power of modern 8-bit PIC® Microcontrollers. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs) available on many newer 8-bit PIC MCUs. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Internet of Things Ready
Have an IoT design idea? Curiosity can make it real. Out of the box, the development board offers several options for user interface -including physical switches and an on-board potentiometer. A full complement of accessory boards is available via the MikroElectronika Mikrobus™ interface footprints.

Examples available for download or online editing via MPLAB® Xpress

The Curiosity PIC32 MX470 Development Board features PIC32MX Series (PIC32MX470512H) with a 120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options. It is an excellent development board for Audio, USB and Bluetooth® Applications.

The Curiosity Development Board includes an integrated programmer/debugger, excellent user experience options with Multiple LED’s, RGB LED and a switch. Each board provides two MikroBus® expansion sockets from MicroElektronika , I/O expansion header and a Microchip X32 header to enable customers seeking accelerated application prototype development.

X32 boards compatible with Curiosity Board are :

PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)


The Board also includes the footprint for BM64 Bluetooth Module which is a Fully-certified, embedded 2.4 GHz Bluetooth® version 4.2 module that Supports Bluetooth BDR/EDR/BLE specification.


The Board is fully integrated with Microchip’s MPLAB® X IDE and into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development, a rich set of inter-operable software stack (TCP-IP, USB) and easy to use features.

The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.

For downloadable projects: : Curiosity (32-Bit) Example Projects

The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.

To download the Demo Example Projects, click on Curiosity Demo Examples tab below:
The Curiosity PIC32 MZ EF Development Board is a fully integrated 32-bit development platform featuring the high performance PIC32MZ EF Series (PIC32MZ2048EFM) that has a 2MB Flash, 512KB RAM, integrated FPU, Crypto accelerator and excellent connectivity options.

The Curiosity Development Board includes an integrated programmer/debugger ,an on board Wi-Fi-N module MRF24WN0MA-I/RM100 and is fully integrated with Microchip’s MPLAB® X IDE.

Each board provides two MikroBus® expansion sockets from MicroElektronika and a Microchip X32 header to enable customers seeking accelerated application prototype development. Boards are fully integrated into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development , a rich set of inter-operable software stack (TCP-IP,USB) and easy to use features.

X32 Boards compatible with Curiosity Board are :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)

The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.

The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.

To download the Demo Example Projects, click on Curiosity Demo Examples tab below:
This development board features a 2.8” Displaytech DT028ATFT display module and interfaces with any Microchip PICtail Plus or Display Connector V1-capable development board such as the Explorer 16 Development Board, the Starter Kit I/O Expansion Board, the PIC24FJ256DA210 Development Board, or the Graphics PICtail Plus 3 Controller Board. An on-board CAT4104V LED driver powers the backlight of the DT028ATFT and can be controlled via a PWM signal.
The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below:
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)
The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

The dsPIC33E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS dsPIC33E DSC family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and I/O Expansion Board (DM320002). The starter kit comes preloaded with basic Communication Device Class (CDC) demonstration software.

Programming, Running and Debugging Applications

Use the following procedure for programming/debugging your application programs (the dsPIC33E Start Kit CDC USB Device Demo software available from the link below is mentioned here as an example):

- Using MPLAB IDE, open the project C:\dsPIC33E PIC24E USB Starter Kit Demo\Firmware\ USB Device - CDC - Basic Demo - dsPIC33E USB Starter Kit.mcp. (This assumes that the demo was installed in the default location)
- Connect the starter kit to your PC using the provided USB mini-B to full-sized A cable. Note that the jumper in J5 should not be installed.
- Choose “Starter Kit On Board” as the debugger tool in MPLAB IDE by selecting Debugger > Select Tool> Starter Kit On Board.
- Choose the debug build configuration by selecting Project > Build Configuration > Debug.
- Build the project by selecting Project > Build All.
- Download the code into the starter kit by selecting Debugger > Program.
- Run the downloaded application software by selecting Debugger > Run. At this time LED2 on the starter kit should turn on.

This demo allows the Starter Kit to appear as a serial (COM) port to the host. The instructions for this demo can be found at C:\dsPIC33E PIC24E USB Starter Kit Demo\Documentation\Getting Started\Getting Started - Running the Device - CDC - Basic Demo. See the Running the Demo section.

The dsPIC33EV 5V CAN-LIN starter Kit features the dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications. The Starter Kit contains serial data ports for CAN, LIN and SENT, a self-contained USB programming/debug interface, and an expansion footprint for flexibility in application hardware development. This board allows users to explore three popular automotive and industrial serial data formats (CAN, LIN and SENT). The PICkit On-Board (PKOB) USB programmer and debugger allows simple programming without the need for an additional hardware interface. No other external tools are required to program the device.
The Easy24-33 v6 Development System by MikroElektronika is a general purpose development system for low pin count PIC24 MCUs and dsPIC DSCs. It accepts over 60 microcontrollers in DIP packages from 14 to 28 pins, and has several useful peripherals on-board. Also supports optional ZigBee transceiver (not included). You can prototype many applications quickly with this versatile tool.
Microstick for 3V PIC24F K-series (Part #: DM240013-1) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s lowest cost 16-bit microcontroller families – PIC24F “KL” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED PARTS:
Microstick for 3V PIC24F K-series supports the following 3V PIC24F “KL” and “KA” devices (28-pin SPDIP package only)
  • PIC24F16KL402 (included in package)
  • PIC24F16KA102 (included in package)
  • PIC24F08KL302
  • PIC24F08KL402
  • PIC24F08KA102
  • PIC24F16KA302
  • PIC24F32KA302
Microstick for 5V PIC24F K-series (Part #: DM240013-2) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s low cost 16-bit microcontroller families – 5V PIC24FV “KM” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED PARTS:
Microstick for 5V PIC24F K-series supports the following 5V PIC24FV “KM” and “KA” devices (28-pin SPDIP package only)
  • PIC24FV16KM202 (included in package)
  • PIC24FV08KM202
  • PIC24FV16KM102
  • PIC24FV08KM102
  • PIC24FV32KA302
  • PIC24FV16KA302

Microstick for dsPIC33F and PIC24H

Part Number: DM330013

No Longer Available
The Microstick for dsPIC33F and PIC24H devices is designed to provide designers with an easy to use, economical development environment for 16-bit dsPIC® Digital Signal Controllers and PIC® Microcontrollers.

Microstick provides all you need to get started at a very low cost. It has an integrated programmer / debugger. It can be used stand-alone or plugged into a prototyping board for extremely flexible development. The device under test is socketed for easy change-out, and Microchip’s MPLAB® Integrated Development Environment supports Microstick. It has never been more affordable to get started with Microchip 16-bit devices!

Supported Parts: 
dsPIC33FJ64MC802 
dsPIC33FJ128MC802
PIC24HJ64GP502 
PIC24HJ128GP502

Microstick II

Part Number: DM330013-2

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit includes an on-board debugger/programmer, a DUT socket for easy device swapping, a user LED and reset button. It is designed for insertion into a standard prototyping board for easy connection to additional circuitry. The kit is extremely portable as well and is still about the size of a stick of gum!

Supported Parts:
Microstick II supports 3.3V PIC24FJ, PIC24E, PIC24H, dsPIC33, and PIC32 28-pin SPDIP packaged devices shown in the table to the right (see images).
The MPLAB Starter Kit for Digital Power kit uses the dsPIC33EP64GS502 DSC to implement a buck converter and a boost converter. It is a digitally controlled power supply board that consists of one independent DC/DC synchronous Buck converter and one independent DC/DC Boost converter. Each converter can drive its on-board MOSFET controlled resistive load or an external load. The board has an LCD display for voltage, current, temperature and fault conditions, and an integrated programmer/debugger, all powered by the included 9 V power supply.



The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own applications. The board features the dsPIC33FJ256GP506 with 256 KB of flash memory, a high-fidelity audio codec, microphone input and headphone/speaker outputs, and is powered from the USB connection to the computer. Also on the board are reconfigurable switches, potentiometers, a temperature sensor and a 4 Mb serial EEPROM to store data such as audio samples.

The PIC24E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS PIC24E MCU family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and I/O Expansion Board (DM320002). The starter kit comes preloaded with basic Communication Device Class (CDC) demonstration software.
The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes an integrated in-circuit debugger and programmer, USB device and host connectors, tri color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics applications to test the PIC24F MCU.

Getting Started:
- Connect the USB cable from the PC to the demo board, and interact with the custom demo application.
OR

- MPLAB Start Kit for the PIC24F demo support is now distributed as part of the Legacy Microchip Application Libraries(v2013-06-15) : Legacy MLA .The link to the Legacy libraries can also be found in the Documents/Software section below.
- Once downloaded and installed, demos for this start kit include ‘PIC24F Starter Kit 1’ and nearly all USB related demo projects, please see the USB library release note for details.
- Older software distribution can be found in our archives.
- The PIC24F Starter Kit includes integrated hardware debug and programmer circuitry to develop, program and test applications on the board’s PIC24F MCU device --all from the MPLAB graphical development environment. A USB connection to a host computer supplies communications and power to the board --no additional external power supply is needed.

Demos included:
- Interactive, menu driven display using Parallel Master Port (PMP)
- Capacitive touch sensing with the Charge Time Measurement Unit (CTMU)
- Time and data display using the Real Time Clock and Calendar (RTCC)
- RGB LED Control with three PWMs and Peripheral Pin Select (PPS)
- USB Flash drive interface with USB embedded host peripheral
- Real-time data graphing using the ADC and display multi-tasking
- Real-time data capture using multi-tasking with USB embedded host

MPLAB Starter Kit for PIC32MX1XX/2XX

Part Number: DM320013

Mature Product
The PIC32 MX1/ MX2 Starter kit (DM320013) is a complete solution for exploring the low-cost, high-performance PIC32MX1/MX2 devices. This kit is perfect for development of basic user interfaces with mTouchTM buttons and high quality audio. The board is pre-loaded with demo code for an audio player. Simply download a free copy of MPLAB IDE and the demo code source from the web to jump start your development effort.
Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration and hardware/software fine-tuning.

PIC10F Hobby Kit

Part Number: AC163021

This is a kit consisting of (5) PIC10F206 SOT-23 devices, (5) pin scramble boards and DIP pins. Once assembled, this will make the SOT-23 look like a standard 8p DIP and can be used directly in standard development tool sockets. Note that the PIC10F 8p DIP pin-out is family specific and differs from the standard 8p DIP pin-out. This kit is NOT intended for production applications and should be used only as a method of early evaluation.
Showcasing PIC24F “GC” Family with High Resolution Analog, LCD, and USB

Visit the eXtreme Low Power design center

The MPLAB Starter Kit for PIC24F Intelligent.Integrated.Analog is a comprehensive development kit featuring the PIC24F “GC” family of 16-bit microcontrollers. This family features advanced integrated analog which reduces BOM cost, lowers noise, and has faster throughput.

The board features an analog header, allowing clean analog signals to be accessed, preserving signal integrity. To complement the header, the board also features on-board sensors such as light sensor, potentiometer, microphone, temperature, and capacitive touch.

The custom LCD display features a 296 dot-matrix array for text display, and 17 special icons. The text display area features scrolling information displays for several of the included demos. Controlling the display are three mTouch™ navigation touch pads.

Additional features include USB Host and Device support, RF expandability, audio output via headphone jack, and on-board debugger/programmer.

The PIC32 Bluetooth Starter Kit is a low-cost Bluetooth development platform featuring the PIC32MX270F256D MCU. This kit features a HCI-based Bluetooth radio, pushbuttons, Cree high-output multi-color LED, standard single-color LEDs, accelerometer, temperature sensor and GPIO for rapid development of Bluetooth Serial Port Profile (SPP), USB and General Purpose applications.

The Starter kit offers an Android App, Demo code and Bluetooth Serial Port Profile stack for free to get you started.
The PIC32 MCU on the Starter kit executes Microchips’ Free Bluetooth SPP stack & Demo Code to perform full-duplex data transmission over the Bluetooth link to showcase:
• Color Mixing of Cree High Output Multi Color LED
• Temperature Display

Daughter cards compatible with PIC32 Bluetooth Starter Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)


For more information on the demonstration of the PIC32 Bluetooth Starter Kit please click on the video below
PIC32 Bluetooth Starter Kit Demonstration Video

To get started quickly, download “PIC32 Bluetooth Starter Kit Quick Start Package” from the Documents below.

FOR SOURCE CODE on the Demo and Android Application please see the Software Development Kit (SDK) located in the
<install-dir>/apps/bluetooth/data_temp_sens_rgb folder within your installation
of MPLAB® Harmony, which includes embedded source, Android source, and the Bluetooth
binary library and also the Board Support Package (BSPs).

The Android App is also available on the Google play
PIC32 BTSK Android App on Google play
The PIC32 Ethernet Starter Kit II provides the easiest and lowest-cost method to experience 10/100 Ethernet development with PIC32 microcontrollers. Combined with Microchip’s free TCP/IP software, this kit gets your project running quickly. The PIC32 microcontroller has an available CAN 2 0b peripheral and USB host/device/OTG. This starter kit features a socket that can accommodate various 10/100 Ethernet transceiver (RJ-45) PHY Daughter Boards for prototyping and development.

Ethernet PHY Daughter Boards compatible with PIC32 Ethernet Starter Kit II are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

PIC32 Starter Kit

Part Number: DM320001

The PIC32 Starter Kit provides the easiest and lowest cost method to experience the PIC32 microcontroller for the first time. From the over 35 source code examples to the getting started project, users quickly learn Microchip's 32-bit family of microcontrollers and development tools. The kit includes everything needed to write, program, debug, and execute code on a high performance PIC32 microcontroller.

The PIC32 USB starter kit – III provides the user with an easy and cost effective option to experience the USB, mTouch and SPI/I2S functionality of the new PIC32MX3/MX4 microcontrollers. The board comes equipped with everything that is needed including Microchip’s free USB software to develop USB embedded host/device/OTG applications.

The PIC32 USB starter kit - III has the same form factor and expansion connector as the PIC32 starter kits enabling it to connect with other PIC32 expansion boards.

For the latest demonstration software and Board Support Packages, Please Visit http://www.microchip.com/harmony

The PIC32MK GP Development Kit - DM320106 - offers a low cost solution for developers looking to build projects with the PIC32MK series of devices, featuring a rich assortment of CAN, USB, ADC and GPIO type inputs. This board also includes a Soloman Systec SSD1963 graphics driver and 30-Pin connector to enable graphics applications with available LCD panels. 
Overview:

The PIC32MM Curiosity Development Board features the new eXtreme Low Power (XLP), PIC32MM “GPL” family (PIC32MM0064GPL036) of low cost microcontrollers. This board is a simple and easy to use platform that facilitates quick PIC32MM evaluation, experimentation and application prototyping. The board also includes an integrated programmer/debugger and offers seamless integration with Microchip’s MPLAB® X IDE and MPLAB Code Configurator for easy set-up and development.

Expand your Curiosity:

Owing to its low power, low cost and expansion capabilities, the PIC32MM Curiosity Development Board is ideal for developing battery operated applications, portable medical monitoring devices and IoT sensor nodes. The board also offers various user interfaces like switches, LEDs, potentiometer and supports a MikroElektronika mikroBUS™ interface that lets you tap into an ecosystem of over 300+ add-on click boards™ enabling customers to accelerate application prototype development. Additionally, Bluetooth® Low Energy communication can easily be added using Microchip’s BM71 module footprint.

Get Started: 

To help you hit the ground running right out of the box, we have pre-programmed the PIC32MM Curiosity Development Board with a RGB color mixing application. In this demo, the potentiometer can be used to adjust each color channel intensity, independently, while the push buttons are used to select the channel to be adjusted. The RGB color mixing demo can be downloaded from the Documentation & Software section below.

To further enable you to expand your applications, we have created various MikroElektronika click boards™ demos that can be downloaded from the click boards™ Examples tab below:
PIC32MM0064GPL036 General Purpose PIM is designed to plug into the Explorer 16 or Explorer 16/32 Development Boards and demonstrates the capabilities of the PIC32MM “GPL” family of low-power and low-cost devices.  

This PIM can be used to evaluate the following MCUs:

PIC32MM0064GPL036
PIC32MM0064GPL028
PIC32MM0064GPL020
PIC32MM0032GPL036
PIC32MM0032GPL028
PIC32MM0032GPL020
PIC32MM0016GPL036
PIC32MM0016GPL028
PIC32MM0016GPL020
The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the new PIC32MX1/2/5 family of microcontrollers. The board features a 50MHz/83DMIPS PIC32MX570F512L MCU with 512 KB Flash, 64KB RAM, USB Device/Host/OTG, CAN 2.0B, 48 Channel ADC, Analog Comparators, SPI Ports and UARTs. The starter kit has an onboard high-speed CAN transceiver which serves as an interface between a CAN protocol controller and the physical two wire bus. It also comes equipped with an onboard DB9 connector to interface with the CAN2.0B based applications.

For Demonstration Software and Board Support Packages, Please Visit http://www.microchip.com/harmony
The PIC32MX254F256 Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX XLP family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16/32 Development Board.
The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II
The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II

PICkit 3 Debug Express

Part Number: DV164131

No Longer Available

The PICkit 3 allows debugging and programming of PIC(R) and dsPIC(R) Flash microcontrollers using the powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), and it does this all at a most affordable price point. This kit includes the 44-pin demo board with a PIC18F45K20 microcontroller and a USB cable.

Microchips FREE MPLAB X IDE software and the FREE Edition of the MPLAB XC C Compiler for a complete code development environment is available via free download on microchip.com


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs
The PICkit Serial Analyzer is a low-cost USB-based tool used to direct communication between a PC and an external serial device.

The kit comes complete with hardware (supporting I2C™, SMBus, SPI and USART protocols), an easy-to-use GUI (to configure and display communications) and a target demonstration board for out-of-the-box functionality. For more advanced users a DLL is also included as an API for developing custom software.

The PICkit Serial Analyzer simplifies the chore of managing serial communication with a device under test. The Windows® user interface (provided) configures the hardware and ‘scripts’ communication with the target device. Scripts created within the software GUI are saved to an internal library for future use. Once created, scripts can be conveniently assigned to push buttons or simply executed directly from the library index. All communication data and events are posted to a transaction window in a readable format.

Example custom GUI(s) are provided to demonstrate use of the DLL in each of the supported serial protocols. The examples come as projects for Visual Basic 2005 Express (free download from Microsoft®).

PICkit Serial Analyzer software uses Microsoft® .NET Framework. The installation process will automatically download .NET from the internet if not present.


STK500

Part Number: ATSTK500

The STK500 starter kit and development system for AVR Flash microcontrollers enables designers to quickly begin AVR code development, engineer prototypes, and test new designs. The kit interfaces with Atmel Studio's Integrated Development Environment (IDE) for code writing and debugging.

Expansion cards are available for the different AVR sub-families and larger devices.

The Online User Guide online-help contains the most current information and a complete list of supported devices

STK521

Part Number: ATSTK521

The ATSTK521 board is a hardware expansion module for the STK500 Starter Kit. It adds support for the AVR 20-pin AT90PWM81 device.

The STK521 includes connectors, jumpers allowing full support for all features on the AT90PWM81.

STK600

Part Number: ATSTK600

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate hardware.

Note that a routing card and socket card for the specific device would need to be purchase separately. For a list of card combinations and supported devices see Device Support Table

The system consists of a generic socketcard, on which the AVR device is inserted, and a device specific signal routing card, which routes the signals from the socket pins to the different functions on the STK600 main board dependant on the device. This design simplifies hardware setup when switching from one AVR device to another, since all connections from the device to the motherboard are determined by the routing card, a custom board for each device. The routing system is purely passive; no electronic components route the signals, so all I/O pins are directly accessible on the connectors with no altering of the electrical behavior.

The kit offers access to all device pins, and several useful hardware functions such as pushbuttons, LEDs, and dataflash to create a complete system for prototyping and testing new designs. Free Atmel Studio IDE lets designers write and compile firmware in either assembly or C language, and download the code to the target AVR device.

The board also has adjustable voltage supply and adjustable clock to the target AVR device. The VCC level and clock frequency can be adjusted on the fly from Atmel Studio, giving designers the ability to test the performance at different voltage levels and clock frequencies with just the click of a button.
STK600 routingcard (STK600-RC020T-104) for 20-pin Tiny416 and 14-pin Tiny414 in SOIC socket

For a list of card combinations and supported devices see Device Support Table
Routingcard (STk600-RC100SAM-105) for 100-pin SAM C21 series

For a list of card combinations and supported devices see Device Support Table

TMIK013 - EasyPIC v7 Development System

Part Number: TMIK013

No Longer Available
EasyPIC™ 7 is the latest version of this popular development tool from MikroElektronika (MIKROE-798). Now with dual power supplies (3.3V and 5V) it supports over 250 different PIC MCUs. EasyPIC 7 accepts DIP packages from 8 to 40 pins and comes with a PIC18F45K22 installed.
EasyPIC Fusion™ v7 (MIKROE-1285) is a general purpose development board that supports 16-bit and 32-bit MCUs in high pin-count packages. This bundle includes the dsPIC33EP512MU810 MCU with 512K Flash and 52K RAM.
PIC clicker is an amazingly compact starter development kit bringing the innovative mikroBUS™ host socket to your favorite microcontroller. Enhance it further by connecting the Click board of your choice. It comes preprogrammed with a fast USB HID bootloader. Just upload your firmware, and Clicker becomes a working device. This little board features all you need to get started: a PIC18F47J53 microcontroller, a USB connector, two LEDs and push buttons, a reset button, a programmer connector, and headers for interfacing with external electronics.

MikroElektronika is a trusted 3rd Party Tool provider
ADC click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for easier connections. By default, the board is set to use 3.3V of power. However, to use it with 5V systems, just place the PWR SEL SMD jumper in the 5V position.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider

DIGIPOT Click is an add-on board in the mikroBUS™ form factor. It features a single-channel, digital potentiometer device (MCP4161) with 8-bit resolution (256 wiper steps) and the industry-standard SPI serial interface. The resistance value of the digital potentiometer goes up to 10 kΩ. This board features outstanding AC/DC characteristics and low-power consumption. It can be used in audio equipment, servo-motor control, battery charging and control, LCD contrast control, programmable filters, and more.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider
DAC Click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit, Digital-to-Analog Converter device (MCP4921) that features an optional 2x buffered output and SPI interface. The board provides high accuracy and low-noise performance for industrial applications where calibration or compensation of signals such as temperature, pressure, and humidity are required. The board is set to use the 3.3V power supply by default. You may solder the PWR SEL SMD jumper to the 5V position for use with 5V systems.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider
GSM Click is an add-on board in the mikroBUS™ form factor. It is a perfect solution for adding a GSM/GPRS communication layer to your device. It features a Telit GL865-QUAD GSM/GPRS module which supports the GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency. The board contains the TXB0106, a 6-bit bidirectional voltage-level translator, as well as a SIM-card socket. GSM Click communicates with the target microcontroller via seven mikroBUS™ lines RX, TX, INT, PWM, CS, RST and AN. The board can use either 3.3V or 5V of power. The LED diode indicates the presence of the power supply.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider
GPS Click is an add-on board in the mikroBus™ form factor. Its a compact solution for adding GPS functionality to your device. It features the LEA-6S, high-performance u-blox 6 positioning engine. The board can interface with a microcontroller via UART or I2C, or data can be acquired using the PC application via USB. The board features a connector that is compatible with active and passive antennas. It can operate on 3.3V of power only.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider
RELAY Click is an add-on board in the mikroBus™ form factor. The board features two G6D1AASI-5DC power relay modules, screw terminals for connecting external loads up to 5A, 250V AC/30V DC, and on-board transistors to drive the relays.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider

The J-Link BASE Debug Probe is a USB powered in-circuit debugger supporting PIC32 devices. Supercharge any IDE with this fast debugger. The included SEGGER Flash download technology achieves a performance so fast, it's very close to the maximum speed possible. The debug experience is further improved with a 1MBytes/s download speed to RAM. These speeds are achieved when working under any of the many IDEs which have integrated support for the SEGGER J-Link family, including the MPLAB X IDE. So don't take our word for it; order one today, and find that J-Link is a great tool for flash programming and debugging in development and production environments.

-USB Interface
-2-wire JTAG Support
-4-wire JTAG Support
-Up to 1.0 MBytes/sec Download Speed to RAM
-No ROM Monitor/Debug Executive
-Download to Flash
-MPLAB X IDE Support
-GDB Server
-SDK Available
-Unlimited breakpoints in flash memory
-Supports JTAG chains with multiple devices

Note: An adapter cable is available to connect SEGGER J-Link to RJ11 connectors, it's available from SEGGER's website:

J-Link Microchip Adapter

 

The Microchip Zero Touch Secure Provisioning Kit for AWS IoT helps designers to quickly and securely develop IoT devices that are in compliance with the AWS security regulations. These regulations state that a device must use mutual authentication with a remote server to be authorized on the AWS cloud.

Meanwhile, a robust authentication must also ensure a complete isolation of the system credentials such as private keys from the application core to avoid leaving backdoors opened to software loop holes. In addition, the software is as secure as the user's skillset is in security. Human users and software can often be one of the easiest targets for a hacker as they are the least reliable elements. Incorporating Microchip pre-configured ATECC508-MAHAW or ATECC508ASSHAW CryptoAuthentication devices into a system is a very secure method to connect to the AWS IoT service. It leaves the whole handling of certificate and private key manipulation to Microchip secure provisioning factories in addition to keeping crendentials away from software and users.

The ATECC508A and ATECC608A devices in the kit are generic devices. Starting with the upgraded Zero Touch Provisioning Kit for AWS IoT Version B and benefit from the new configuration and provisioning scripts (Python based) and AWS IoT account configuration scripts (using Cloudformation).

This version B of the kit comes with an easier onboarding process to generate certificates and provision them into the CryptoAuthentication device using Python scripts. In addition, the user will have access to a CloudFormation script to generate a web UI reflecting the I/O of the kit and utilize it as a foundation to develop virtually any sensor based use cases. In addition to the ATECC508A and ATECC608A devices, the kit includes a Cortex-M4 ATSAMG55 and Wi-Fi ATWINC1500 using FreeRTOS and the ATWINC1500 integrated TLS stack.

Please Note: The previous version of this kit (Rev 2) Only supported the ATECC508A and came with a preconfigured version of this device.