Microchip Technology Inc
Menu
×

Memory

The EERAM I²C PICtail™ Kit demonstrates the features and abilities of the 47C04 and 47L16 I²C EERAM devices in standard development platforms. By designing this daughter board with the PICtail Plus and mikroBUS™ connectors, it will operate with the Explorer 8 Development Board, the Explorer 16/32 Development Board, and many other tools. Package contents includes an Info Sheet and two EERAM I²C PICtail Plus Daughter Boards: (a) 47C04 (4 Kbit, 5V EERAM) and (b) 47L16 (16 Kbit, 3.3V EERAM).
The MCP7941X RTCC PICtail™ Plus Daughter Board demonstrates the features and abilities of the MCP7941X and MCP7940X I²C™ Real-Time Clock/Calendar family in standard development platforms. By designing this daughter board with the PICtail Plus, PICtail and PICkit™ serial connectors, it will operate with the Explorer 16 Development Board, the PICDEM PIC18 Explorer Board, the XLP 16-bit Development Board and the PICkit Serial Analyzer tool. A 3V, 2032-size coin cell battery (not included) can be installed in the coin cell holder for backup power. Package contents includes the RTCC PICtail Plus Daughter Board and an Info Sheet.
The MCP795XX PICtail™ Plus Daughter Board demonstrates the features and abilities of the MCP795XX SPI Real-Time Clock/Calendar (RTCC) family in standard development platforms. This daughter board will support the full featured 14-pin MCP795W2X and MCP795W1X devices. By designing this daughter board with both PICtail and PICtail Plus connectors, it will operate with the Explorer 16 Development Board and the PICDEM PIC18 Explorer Board. Also included is a 3V coin cell battery for backup power to the RTCC.
Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration and hardware/software fine-tuning.

The Parallel Flash PICtailTM Plus Daughter Board is an evaluation board designed to interface with PICtailTM Plus connector found on the Explorer 16 Development Board. The Parallel SuperFlash® Kit 1 contains two Parallel Flash PICtailTM Plus Daughter Boards.
The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

The Serial Memory Single-Wire Evaluation Kit (DM160232) is an easy-to-use interactive user tool to demonstrate the best in class features, functionality and low-power operation of the AT21CS Series Serial EEPROM devices. The evaluation kit is for engineers, developers and decision makers to allow for fast system prototyping using the Single-Wire Interface (SWI) protocol. The Serial Memory Single-Wire Evaluation Kit includes a Graphical User Interface (GUI) which allows the user to configure, demonstrate and personalize the single-wire Serial EEPROM device.

 Supported Devices:

            Device Part Number             Protocol             Package Type             Voltage Range              Communication Speed

AT21CS01-STUM##-T

Single-Wire

3-lead SOT23

1.7V - 3.6V

15.4 or 125 kbps

Note: ## indicates one of eight slave address combinations. Please see the corresponding device data sheet for more information about these slave address combinations​​.

Serial SuperFlash® Kit 1

Part Number: AC243005-1

No Longer Available
The Serial SuperFlash® Kit 1 allows evaluation of SST Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash® Kit 1 contains three Serial Flash PICtail™ Plus Daughter Boards. The Serial Flash PICtail Plus Daughter Board is designed to interface with PICtail Plus connector found on Explorer 16 development board.

The AC164151 is a PICtail™ and PICtail Plus development board that demonstrates the features of the 23LCV1024 1 Mbit Serial SRAM with battery backup on standard development platforms. 

SQI SuperFlash Kit

Part Number: AC243005-2

No Longer Available
The SQI SuperFlash® Kit 1 allows evaluation of SQI Serial Flash Devices which are made using SuperFlash® technology. The SQI™ SuperFlash® Kit contains three Serial Flash PICtail™ Plus Daughter Boards. The kit is designed to interface with PICtail Plus connector found on Explorer 16 development board.