Microchip Technology Inc
Menu
×

Xplained Ultra

ATSAMA5D2B-XULT

Part Number: ATSAMA5D2B-XULT

No Longer Available

The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC).  A Linux distribution and software package allows you to easily get started with your development.

The ATtiny3217 Xplained Pro evaluation kit is a hardware platform for evaluating the latest tinyAVR® microcontrollers. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio.

The ATtiny3217 Xplained Pro is recommended for evaluation of the following products: ATtiny3217, ATtiny3216, ATtiny1617, ATtiny1616, ATtiny1614, ATtiny1607, ATtiny1606 and ATtiny1604.

The ATtiny3217 Xplained Pro evaluation kit does not include extension boards, which can be purchased individually.
ATtiny3217 Xplained Pro currently supports more than 20 extension boards — including wired and wireless connectivity, crypto authentication, QTouch capacitive touch kits as well as generic I/O and OLED boards.

The SAM V71 Xplained Ultra evaluation kit is ideal for evaluating and prototyping with the SAM V71, SAM V70, SAM S70 and SAM E70 ARM® Cortex®-M7 based microcontrollers. Xplained Pro Extension kits compatible with SAM V71 Xplained Ultra can be purchased individually.

The ATSAMV71-XULT evaluation kit does not include extension boards.

Please refer to the respective SAM V71, SAM V70, SAM S70, SAM E70 series webpages for more details. As the V71 is a superset of the S70, E70 and V70 series, the SAM V71 Xplained Ultra evaluation kit can be used for their evaluation.

The SMART SAMA5D4 Xplained Ultra is a member of Xplained fast prototyping and evaluation platforms. The board is based on the SAMA5D4 microprocessor and comes with a rich set of ready-to-use connectivity, an LCD and HDMI interface, an embedded debug interface unit, as well as storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating fast. A USB device connector can be used to power the board as well as to program and debug it.