Microchip Technology Inc
Menu
×

Featured 8-bit MCU Boards

The ATtiny3217 Xplained Pro evaluation kit is a hardware platform for evaluating the latest tinyAVR® microcontrollers. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio.

The ATtiny3217 Xplained Pro is recommended for evaluation of the following products: ATtiny3217, ATtiny3216, ATtiny1617, ATtiny1616, ATtiny1614, ATtiny1607, ATtiny1606 and ATtiny1604.

The ATtiny3217 Xplained Pro evaluation kit does not include extension boards, which can be purchased individually.
ATtiny3217 Xplained Pro currently supports more than 20 extension boards — including wired and wireless connectivity, crypto authentication, QTouch capacitive touch kits as well as generic I/O and OLED boards.

The Functional Safety Field Engagement Board is based on the ATtiny3217 microcontroller demonstrating the various built-in safety features of the AVR® microcontroller, such as:

  • Power-on Reset (POR), Brown-out Detection (BOR), Voltage Level Monitoring (VLM) to ensure sufficient supply voltage.
  • Cyclic Redundancy Check (CRC) to ensure no code corruption.
  • Windowed Watchdog Timer (WDT) monitoring correct program operation.
  • Timer/Counter type D (TCD) fault detection.
  • Class B self tests designed to detect various faults on start-up or during program execution, and shut down the application safely in case of fault.

If you are interested in the kit, please contact your local distributor or Microchip representative.

AVR P4

Part Number: ATAVRFEB-P4

Performance, Precision, Power, Pins

The P4 board serves as an introductory learning tool to get started with Atmel START, Atmel Studio, and all the great peripherals AVR microcontrollers offer. This board comes with 4 push buttons, 4 LEDs, and an LCD screen so users can immediately get started interacting with the analog world as well as the digital. Learn new skills like clock switching, pin toggling (using a single pin as input and output at the same time), and power and memory usage reduction. Whether you are new to AVR devices, 8-bit design, or even programming in general, this board is the perfect way to get started with the added components you need.

Maximizing the value of 20 AVR pins:
  • 2 pins for VDD and GND
  • 1 pin for Unified Programming and Debug Interface (UDPI)
  • 2 pins for 32768 Hz crystal oscillator
  • 4 pins for 4 LEDs and 4 push buttons
  • 3 pins for interface to OLED display
  • 1 pin for SET/RUN slide switch detection
  • 6 pins for connector and I2C bus connection

Demonstrated techniques:
  • How to use 1 pin for both driving a LED and detecting a push button
  • How to switch between oscillators on-the-fly
    • Use 20 MHz internal oscillator when fast processing is required for driving display
    • Use 32768 Hz external crystal oscillator when precise timing is needed
    • Use 32 kHz internal Ultra Low Power (ULP) oscillator otherwise to minimize power consumption
  • How to use only 3 pins to drive a 128 x 64 OLED display
  • How to expand each display character on-the-fly to 12 x 16 pixels so it is easy to read but only uses 6 x 8 bits of Flash
  • How to make a design where part of the circuit can be switched off to minimize power consumption (without accidentally resetting the MCU)

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger, and requires no additional hardware to get started.

Your Tool for Function Enablement
Curiosity HPC is the perfect platform to harness the power of modern 8-bit PIC® Microcontrollers. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs) available on many newer 8-bit PIC MCUs. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Internet of Things Ready
Have an IoT design idea? Curiosity can make it real. Out of the box, the development board offers several options for user interface -including physical switches and an on-board potentiometer. A full complement of accessory boards is available via the MikroElectronika Mikrobus™ interface footprints.

Examples available for download or online editing via MPLAB® Xpress

The PoE Main Board is the foundation of the Ethernet of Everything ecosystem within an industry standard PoE infrastructure. With up to 48W power delivery and accessory extensions via an extension header that is mikroBUS compatible, this platform is both a development tool and reference design for quickly creating “things” within an IoT environment.

 

Go to www.microchip.com/EoE for the most current user's guide and collateral.

The I/O Starter Extension is a simple accessory to the PIC18 PoE Main Board, populated with an indicator LED, light sensor and temperature sensor. Demo code provided simulates a light fixture or a light or temperature sensor.

 

Go to www.microchip.com/EoE for the most current user's guide and collateral.

The Gesture Controller Extension is an accessory the PIC18 PoE Main Board utilizing GestIC® Technology for customizable gesture control. The accessory is fully customizable and comes pre-configured for 2-zone LED lighting control.

 

Go to www.microchip.com/EoE for the most current user's guide and collateral.

The Single Channel LED Driver Extension is an accessory that connects to the PIC18 PoE Main Board. This accessory provides LED Drive via Microchip’s HV9861A and is dimmable to 0 to 100%. Comes configured for 12W LED array and by adjusting sense resistor and inductor can run an LED from 10W up to 45W.

 

Go to www.microchip.com/EoE for the most current user's guide and collateral.

The PoE Programmer Adapter is used for application development and only connects the PICkit3/ICD3/Real ICE 3 when it is electrically safe. By mounting the PIC18 PoE Main Board to the programmer, new code can easily be loaded to the PIC18 PoE Main Board without risk of damaging the application. This also allows the PIC18 PoE Main Board to run on a non-PoE network.

 

Go to www.microchip.com/EoE for the most current user's guide and collateral.

Xpress Your Creativity

Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and setting everything up on your PC can keep your best ideas from becoming great products. The MPLAB Xpress Evaluation Board (DM164142) was designed with a single objective – to help your ideas take the shortest journey from imagination to reality.

Crafted for Cloud-Based Development

The MPLAB Xpress PIC16F18877 Evaluation board offers seamless integration with our software tool chain, including the MPLAB Xpress cloud-based IDE. MPLAB Xpress is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.

On-Board Application Processor

The PIC16F18877 MCU is the centerpiece of the MPLAB Xpress board. The product family features a 10-bit ADC with Computation (ADC2) for automated signal analysis, helping reduce system complexity. The MCUs include Core Independent Peripherals, communication, CRC/SCAN, Hardware Limit Timer (HLT) and Windowed WDT (WWDT) to support customers looking to add safety and monitoring to their system. Additionally, these products also feature power conserving functionality, including Idle/Doze operating modes, Peripheral Module Disable (PMD) and eXtreme Low-Power (XLP) technology for a wide range of applications.



Drag-and-Drop Programming

Programming the MPLAB Xpress PIC16F18877 Evaluation Board is quick and easy. We’ve integrated a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop, or tablet. The MPLAB Xpress Evaluation board connects to your PC as a USB Flash drive, so no drivers are needed. Programming of the target device is completed in microseconds, with no waiting.

Xpress Your Creativity

Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and setting everything up on your PC can keep your best ideas from becoming great products. The MPLAB Xpress PIC18F46K42 Evaluation Board (DM182026) was designed with a single objective – to help your ideas take the shortest journey from imagination to reality.

Crafted for Cloud-Based Development

The MPLAB Xpress PIC18F46K42 Evaluation board offers seamless integration with our software tool chain, including the MPLAB Xpress cloud-based IDE. MPLAB Xpress is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.

Code examples click here

On-Board Application Processor

PIC18(L)F K42 MCUs integrate a rich set of core independent peripherals, intelligent analog peripherals and large Flash/RAM/EEPROM memories. These 28-, 40- and 48-pin devices also offer a host of low power features, performance improvements and design flexibility options that easily and rapidly enable the complex set of functions required by many of today's embedded control applications.


Drag-and-Drop Programming

Programming the MPLAB Xpress PIC18F46K42 Evaluation Board is quick and easy. We’ve integrated a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop, or tablet. The MPLAB Xpress Evaluation board connects to your PC as a USB Flash drive, so no drivers are needed. Programming of the target device is completed in microseconds, with no waiting.

Consisting of a PIC18 PoE Main Board, PoE Programmer Adapter, and I/O Starter Extension – the PIC18 PoE Development Kit provides everything you need to begin developing within the Ethernet of Everything (EoE) environment. Customization and experimentation are simplified via an extension header that is mikroBUS compatible on the PIC18 PoE Main Board allowing for various sensors, controllers, & drivers to be easily incorporated into your application.


Go to www.microchip.com/EoE for the most current user's guide and collateral.

PIC18F26K83 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 28-pin PIC18F26K83 MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032) and Automotive Networking Development Board (ADM00716).

This PIM can be used to evaluate the following MCUs:
PIC18F26K83
PIC18F25K83