Microchip Technology Inc
Menu
×

Featured 16-bit MCU Boards

The 200W Wireless Power reference design is developed by Microchip design partner Fu Da Tong. The transmitter is based on the dsPIC® device and the receiver is based on the PIC16F® device. The reference design implements a proprietary protocol developed from 27 granted U.S patents in Communication, Power Control, and Foreign Object Detection. The 200W solution is ideal for applications such as Power Tools, Vacuum Robots, Industrial Slip Rings, Small Electric Vehicles and Drones.

The Transmitter is powered from a 24V rail and the receiver regulates the output voltage to 24V. The system operates at 90% efficiency at 100W power and a Z-distance of 5-10mm.



Do you want a demonstration?

This reference designs hardware is not currently available for purchase. You can request a demonstration. Please contact local sales office in your geography to request a demonstration. Click here to find worldwide network of Sales & Support

The dsPIC33CH Curiosity Development Board (DM330028) is intended as a cost effective development and demonstration platform for the dsPIC33CH128MP508 family of dual core high performance digital signal controllers.

Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CH dual core family.

Visit our Curiosity Design Center for more information on the Curiosity platform.

The dsPIC33E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS dsPIC33E DSC family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and I/O Expansion Board (DM320002). The starter kit comes preloaded with basic Communication Device Class (CDC) demonstration software.

Programming, Running and Debugging Applications

Use the following procedure for programming/debugging your application programs (the dsPIC33E Start Kit CDC USB Device Demo software available from the link below is mentioned here as an example):

- Using MPLAB IDE, open the project C:\dsPIC33E PIC24E USB Starter Kit Demo\Firmware\ USB Device - CDC - Basic Demo - dsPIC33E USB Starter Kit.mcp. (This assumes that the demo was installed in the default location)
- Connect the starter kit to your PC using the provided USB mini-B to full-sized A cable. Note that the jumper in J5 should not be installed.
- Choose “Starter Kit On Board” as the debugger tool in MPLAB IDE by selecting Debugger > Select Tool> Starter Kit On Board.
- Choose the debug build configuration by selecting Project > Build Configuration > Debug.
- Build the project by selecting Project > Build All.
- Download the code into the starter kit by selecting Debugger > Program.
- Run the downloaded application software by selecting Debugger > Run. At this time LED2 on the starter kit should turn on.

This demo allows the Starter Kit to appear as a serial (COM) port to the host. The instructions for this demo can be found at C:\dsPIC33E PIC24E USB Starter Kit Demo\Documentation\Getting Started\Getting Started - Running the Device - CDC - Basic Demo. See the Running the Demo section.

The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This flexible and cost-effective tool can be configured in different ways for use with Microchip’s specialized motor control DSCs. The dsPICDEM™ MCHV-2 Development System supports the dsPIC33F and dsPIC33E Motor Control device family and offers a mounting option to connect either a 28-pin SOIC device or a generic 100-pin Plug-In Module (PIM). The system has a three-phase power module device that contains the motor inverter and the gate driver’s circuitry. The circuit drives a BLDC, PMSM, or ACIM motor using different control techniques without requiring any additional hardware. The MCHV-2 supports using either the internal opamps found on certain dsPIC33E products or the external opamps found on the MCHV-2 board for current sensing.

The rated continuous output current from the inverter is 6.5A (RMS). This allows up to approximately 2 kVA output when running from a 208V to 230V single-phase input voltage in a maximum 30ºC (85ºF) ambient temperature environment. Therefore, the system is ideally suited for running a standard 3-Phase Induction Motor of up to 1.4 kW (1.8 HP) rating or a slightly higher rated industrial servo-motor. The power module is capable of driving other types of motors and electrical loads that do not exceed the maximum power limit and are predominantly inductive. Furthermore, single-phase loads can be driven using one or two of the inverter outputs. The unit is capable of operating from 90V up to a maximum of 265V.

The MCHV-2(DM330023-2) replaces the previous MCHV (DM330023) and is fully backwards compatible with the previous MCHV(DM330023) and all motor control PIMs.
The Microchip dsPICDEM™ MCHV-3 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This flexible and cost-effective tool can be configured in different ways for use with Microchip’s specialized motor control DSCs. The dsPICDEM™ MCHV-3 Development System supports the dsPIC33F and dsPIC33E Motor Control device family and offers a mounting option to connect either a 28-pin SOIC device or a generic 100-pin Plug-In Module (PIM). The system has a three-phase power module device that contains the motor inverter and the gate driver’s circuitry. The circuit drives a BLDC, PMSM, or ACIM motor using different control techniques without requiring any additional hardware. The MCHV-2 supports using either the internal opamps found on certain dsPIC33E products or the external opamps found on the MCHV-3 board for current sensing. It also has Power Factor Correction (PFC) circuitry to meet power regulatory requirements.

The rated continuous output current from the inverter is 6.5A (RMS). This allows up to approximately 2 kVA output when running from a 208V to 230V single-phase input voltage in a maximum 30ºC (85ºF) ambient temperature environment. Therefore, the system is ideally suited for running a standard 3-Phase Induction Motor of up to 1.4 kW (1.8 HP) rating or a slightly higher rated industrial servo-motor. The power module is capable of driving other types of motors and electrical loads that do not exceed the maximum power limit and are predominantly inductive. Furthermore, single-phase loads can be driven using one or two of the inverter outputs. The unit is capable of operating from 90V up to a maximum of 265V.

The MCHV-3(DM330023-3) complements the previous MCHV-2 (DM330023-2) and is fully backwards compatible with the previous MCHV-2(DM330023-2) and all motor control PIMs.
The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps found on certain dsPIC® devices or the external OpAmps found on the MCLV-2 board. A dsPIC33EP256MC506 Internal OpAmp PIM (MA330031) is included. The board is capable of controlling motors rated up to 48V and 15A, with multiple communication channels such as USB, CAN, LIN and RS-232.

The dsPICDEM™ MCLV-2 Development Board is targeted to control a Brushless DC (BLDC) motor or Permanent Magnet Synchronous Motor (PMSM) in sensor or sensorless operation. This flexible and cost-effective board can be configured in different ways for use with Microchip’s specialized motor control digital signal controllers. The dsPICDEM™ MCLV-2 Development Board supports the dsPIC33E, dsPIC33F and PIC32MK motor control device families. It offers a mounting option to connect a generic 100-pin Plug-In Module (PIM).

The MCLV-2(DM330021-2) replaces the previous MCLV (DM330021) and is fully backwards compatible with the previous MCLV(DM330021) and all motor control PIMs
The LCD Explorer Development Board supports Microchip’s 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides an ideal platform for a customer to evaluate a MCU with a x8 Common LCD Driver on a 38 segment x 8 common LCD display. PICtail Plus connections allow a customer to evaluate the selected MCU in a complex system by adding Microchip’s PICtail Plus daughter boards.


The Low Voltage Motor Control Development Bundle provides a cost-effective method of evaluating and developing dual/single motor control power stage targeted to drive two Brushless DC (BLDC) motors or Permanent Magnet Synchronous Motors (PMSM) concurrently. The bundle comes with a dsPIC DSC Signal board, Motor Control 10-24V Driver Board and dsPIC33EP512GM710 Dual Motor Control PIM.

The dsPIC (DSC) Signal Board supports both 3.3V and 5V operated devices for various applications and frequently used human interface features along with the communication ports. The Signal Board has two major connectors, a 120-pin connector and a 60-pin connector to enable connection to the plug-in boards.

The Motor Control 10V–24V Driver Board (Dual/Single) along with the compatible dsPIC DSC Signal Board provides a software development platform to build and evaluate embedded motor control application software using Microchip’s high performance motor control Digital Signal Controllers (DSCs) and Microcontrollers (MCUs).

Microstick II

Part Number: DM330013-2

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit includes an on-board debugger/programmer, a DUT socket for easy device swapping, a user LED and reset button. It is designed for insertion into a standard prototyping board for easy connection to additional circuitry. The kit is extremely portable as well and is still about the size of a stick of gum!

Supported Parts:
Microstick II supports 3.3V PIC24FJ, PIC24E, PIC24H, dsPIC33, and PIC32 28-pin SPDIP packaged devices shown in the table to the right (see images).
Showcasing PIC24F “GC” Family with High Resolution Analog, LCD, and USB

Visit the eXtreme Low Power design center

The MPLAB Starter Kit for PIC24F Intelligent.Integrated.Analog is a comprehensive development kit featuring the PIC24F “GC” family of 16-bit microcontrollers. This family features advanced integrated analog which reduces BOM cost, lowers noise, and has faster throughput.

The board features an analog header, allowing clean analog signals to be accessed, preserving signal integrity. To complement the header, the board also features on-board sensors such as light sensor, potentiometer, microphone, temperature, and capacitive touch.

The custom LCD display features a 296 dot-matrix array for text display, and 17 special icons. The text display area features scrolling information displays for several of the included demos. Controlling the display are three mTouch™ navigation touch pads.

Additional features include USB Host and Device support, RF expandability, audio output via headphone jack, and on-board debugger/programmer.

The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore PIC24F MCUs.
The PIC24F Curiosity Board is the perfect platform to harness the power of 16-bit PIC24F Microcontrollers. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs). These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Crafted for Cloud-Based Development
The PIC24F Curiosity Development Board offers seamless integration with software tool chain, including the MPLAB Xpress Cloud-based IDE, XC16 complier and MPLAB Code Configurator for easy set-up and prototyping.

Internet of Things (IoT) Ready
The PIC24F Curiosity Board can help turn your IoT design idea into a reality. Out of the box, the board offers several options for user interface—including switches, LEDs and potentiometer. A full complement of accessory boards are available via the MikroElectronika mikroBUS™ interface. To address the security requirements in IoT designs, PIC24FJ128GA204 comes equipped with integrated hardware Cryptographic engine for data encryption/decryption and authentication. In addition, Bluetooth® Low Energy communication can easily be added using Microchip’s BM71 module footprint.

Visit our Curiosity Design Center for more information on the Curiosity platform.
The PIC24FJ256GA7 Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the latest low-cost and eXtreme Low Power (XLP) 16-bit PIC24FJ256GA705 family of Microcontrollers.

The PIC24FJ256GA7 Curiosity Board enables easy and faster adoption of low-cost XLP 16-bit PIC24FJ256GA705 family of microcontrollers. PIC24FJ256GA705 microcontroller featuring up to 256KB of ECC flash and 16KB of RAM, is ideally suited for low power general purpose applications. The layout and external connections of PIC24FJ256GA7 Curiosity board offer unparalleled access to the Core Independent Peripherals (CIPs) such as CLC, MCCP and DMA. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Crafted for Cloud-Based Development
The PIC24FJ256GA7 Curiosity Development Board offers seamless integration with the Microchip software tool chain, including the MPLAB Xpress Cloud-based IDE, XC16 compiler and MPLAB Code Configurator for easy set-up and prototyping.

Internet of Things (IoT) Ready
Have an IoT design in mind? The PIC24FJ256GA7 Curiosity Board can help turn your IoT design idea into reality. The board can enable applications with low power, low pin count and small footprint requirements as in IoT sensor nodes. Out of the box, the board offers several options for user interface—including switches, RGB LED, User LEDs and analog potentiometer. In addition, wireless connectivity can easily be added using 2 mikroBUS™ interfaces and wireless connectivity click boards™. A full complement of accessory boards is available via the MikroElectronika mikroBUS™ interfaces.

Visit our Curiosity Design Center for more information on the Curiosity platform.

Today, LED lighting meets the need for energy-efficient lighting solutions and is well poised for a varied number of general purpose and industrial applications such as consumer lighting, solar powered lighting and more. The LED Flashlight Board is based on Microchip’s eXtreme Low Power (XLP) and the cost-effective PIC32MM “GPL” family of microcontrollers. For applications demanding low power, longer battery life and small form factor, the PIC32MM devices offer sleep modes down to 500 nA and packages as small as 4×4 mm. This family features Core Independent Peripherals (CIPs) such as Comparators and Multiple-output Capture Compare PWMs (MCCPs) which help enable power conversion and motor control applications.

 

The LED Flashlight board demonstrates the powerful PIC32MM0064GPL028 XLP microcontroller featuring up to 64 KB ECC flash and 8 KB of RAM and is ideally suited to implement an entry level digital power application. The layout and external connections of the LED Flashlight demo board offer unparalleled access to the CIPs such as Comparators and MCCP that are designed to offload the CPU to be in power saving mode, thereby enabling longer battery life. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption low. Owing to a higher flash size up to 64 KB, a communication stack can be easily implemented. In this demo, flash size of 32 KB is used to implement the motion sensor calibration stack, leaving additional room to implement other functions.

Demonstration Overview

This demonstration utilizes the 28-pin XLP PIC32MM0064GPL028 MCU to enable all required functions necessary to create closed-loop boost converter to drive a string of three LEDs with minimal intervention from the CPU. The demo highlights a cost-effective and flexible platform for creating variations in LED lighting that is suitable for power conversion and other general purpose applications. Different modes of operation showcase various capabilities of the MCU like high performance 32-bit MIPS microAptiv™ core and integrated analog peripherals that aid in implementing a PI control loop and SPI for integrating a motion sensor. This motion sensor is used to detect a shake to switch between the modes: 

  • Mode 0: OFF, PIC32MM will be in RAM retention sleep mode
  • Mode 1: ON, Full brightness of LED
  • Mode 2: Fade, 50% brightness of LED
  • Mode 3: SOS, Blink LED String