Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
Menu
×

Audio & Speech

AVR Parrot

Part Number: ATAVRPARROT

Developing an audio recording and playback system can require a lot of component shopping and circuit board design. Save all that time and effort with a Parrot board that already provides the design and components necessary. With the addition of an external memory device, 8-bit devices may be the perfect solution for your low cost, low power audio needs. The Parrot board uses the AVR microcontroller event system and direct memory access (DMA) peripherals to create an audio storage and playback system that entirely avoids using the CPU after initialization. It also serves as a great method to add audio recording or playback to an existing design.
The AC320032-3 BM 64 Bluetooth Radio Daughter card is a companion card for select PIC32 based development kits enabling customers to evaluate and prototype different Bluetooth solutions. This card is compatible with boards such as the Bluetooth Audio Development Kit (DV320032) and the PIC32 Bluetooth Starter Kit (DM320018) via the XC32 header interface. The BM64 Card features a fully certified Bluetooth 4.2 (BDR/EDR/BLE) module solution supporting both voice and data applications. Additionally, support for HSP, HFP, A2DP and AVRCP profiles resides on the radio, allowing the PIC32 to be used for graphics or user interface type functions rather than running the Bluetooth Stack.
The PIC32MZ2048EFH144 PIM is designed to demonstrate the audio capabilities of the PIC32MZEF family of devices using PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

PIC32 Bluetooth Audio Development Kit

Part Number: DV320032

Mature Product
The PIC32 Bluetooth® Audio Development Kit provides a comprehensive solution to develop Bluetooth A2DP audio streaming solutions and applications. The board is coupled with two daughter cards: the Bluetooth HCI Radio Daughter Card that demonstrates a low cost Bluetooth implementation and the Audio DAC Daughter Card that demonstrates a high quality 16/24-bit, 32-192 KHz audio conversion/amplification for line or headphones. The kit ships with demo code that enables wireless streaming digital audio from any Bluetooth enabled Smartphone or portable music player or over USB.

Daughter cards compatible with PIC32 Bluetooth Audio Development Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)

 Plug-In Module compatible with PIC32 Bluetooth Audio Development Kit (Only Compatible with BLUE PIMs) :
PIC32MZ Audio 144pin - PIM for Bluetooth Audio Development Kit (MA320016)
PIC32MX270F256D PIM (MA320013)
PIC32MX270F512L PIM (MA320017)

Click here for information on PIC32 Bluetooth Audio Suites

Click on the below Bluetooth Software & Decode Library to purchase
AAC Decode Library Buy it now!
PIC32 Bluetooth Audio Software Suite 1 Buy it now!
PIC32 Bluetooth Audio Software Suite 2 Buy it now!

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK
The PIC32 Bluetooth Starter Kit is a low-cost Bluetooth development platform featuring the PIC32MX270F256D MCU. This kit features a HCI-based Bluetooth radio, pushbuttons, Cree high-output multi-color LED, standard single-color LEDs, accelerometer, temperature sensor and GPIO for rapid development of Bluetooth Serial Port Profile (SPP), USB and General Purpose applications.

The Starter kit offers an Android App, Demo code and Bluetooth Serial Port Profile stack for free to get you started.
The PIC32 MCU on the Starter kit executes Microchips’ Free Bluetooth SPP stack & Demo Code to perform full-duplex data transmission over the Bluetooth link to showcase:
• Color Mixing of Cree High Output Multi Color LED
• Temperature Display

Daughter cards compatible with PIC32 Bluetooth Starter Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)


For more information on the demonstration of the PIC32 Bluetooth Starter Kit please click on the video below
PIC32 Bluetooth Starter Kit Demonstration Video

To get started quickly, download “PIC32 Bluetooth Starter Kit Quick Start Package” from the Documents below.

FOR SOURCE CODE on the Demo and Android Application please see the Software Development Kit (SDK) located in the
<install-dir>/apps/bluetooth/data_temp_sens_rgb folder within your installation
of MPLAB® Harmony, which includes embedded source, Android source, and the Bluetooth
binary library and also the Board Support Package (BSPs).

The Android App is also available on the Google play
PIC32 BTSK Android App on Google play

The PIC32MX270F256D Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1XX/2XX family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16 Development Board.
The PIC32MX270F512L Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1/2/5 family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development  with PIC32MX270F512L MCU using the PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16 Development Board.
The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II
The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II
The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards. Reference AN643 for information on implementing an ADPCM solution.