Microchip Technology Inc
Menu
×

Featured 32-bit MPU Boards

ATSAMA5D2B-XULT

Part Number: ATSAMA5D2B-XULT

No Longer Available

The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC).  A Linux distribution and software package allows you to easily get started with your development.

The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC). A Linux distribution and software package allows you to easily get started with your development.

SAM9260-EK

Part Number: AT91SAM9260-EK

Mature Product
This kit lets designers quickly evaluate and develop code for applications running on an SAM9260.

SAM9263-EK

Part Number: AT91SAM9263-EK

This kit lets designers quickly evaluate and develop code for applications running on an SAM9263 microcontroller.

SAM9CN11-EK

Part Number: AT91SAM9CN11-EK

Mature Product
The SAM9CN11-EK evaluation kit enables rapid evaluation and code development of applications running ona SAM9CN11 or a SAM9CN12device.
The SAM9G15 Software Package consists of SAM9G15 MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC, Keil and IAR EWARM compilers.

SAM9G15-EK

Part Number: AT91SAM9G15-EK

The SAM9G15-EK Evaluation Kit enables rapid evaluaton and code development of applications running on a SAM9G15 device.

SAM9G20-EK

Part Number: AT91SAM9G20-EK

Mature Product
This kit lets designers quickly evaluate and develop code for applications running on the SAM9G20.
The SAM9G25 Software Package consists of SAM9G25 MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC, Keil and IAR EWARM compilers.

SAM9G25-EK

Part Number: AT91SAM9G25-EK

Mature Product
The SAM9G25-EK Evaluation Kit enables evaluaton and code development of applications running on a SAM9G25 device.
The SAM9G35 Software Package consists of SAM9G35 MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC, Keil and IAR EWARM compilers.

SAM9G35-EK

Part Number: AT91SAM9G35-EK

The SAM9G35-EK Evaluation Kit enables rapid evaluaton and code development of applications running on a SAM9G35 device.
This software package provides drivers, software services and libraries, and demonstration applications for SAM9M10 and SAM9G45 MPUs. Each software module contains full source code, usage examples, documentation, and ready-to-use projects for the GNU GCC, Keil, and IAR EWARM compilers.
This kit lets designers quickly evaluate and develop code for applications running on the SAM9M10 or the SAM9G45. It is delivered with free packages for Android, Microsoft Windows and Linux to enable rapid application development.
The SAM9N/CN Software Package consists of MPU peripheral drivers, software services and libraries for SAM9N12, SAM9CN11 and SAM9CN12. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC, Keil and IAR EWARM compilers.

SAM9N12-EK

Part Number: AT91SAM9N12-EK

The SAM9N12-EK Evaluation Kit enables rapid evaluation and code development of applications running on a SAM9N12 device.

SAM9RL-EK

Part Number: AT91SAM9RL-EK

Mature Product
This kit lets designers quickly evaluate and develop code for applications running on the SAM9R64 and SAM9RL64 microcontrollers.
The SAM9X25 Software Package consists of SAM9X25 MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC, Keil and IAR EWARM compilers.

SAM9X25-EK

Part Number: AT91SAM9X25-EK

Mature Product
The SAM9X25-EK Evaluation Kit enables rapid evaluaton and code development of applications running on a SAM9X25 device.
The SAM9X35 Software Package consists of SAM9X35 MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC, Keil and IAR EWARM compilers.

SAM9X35-EK

Part Number: AT91SAM9X35-EK

The SAM9X35-EK Evaluation Kit enables rapid evaluaton and code development of applications running on a SAM9X35 device.

SAM9XE-EK

Part Number: AT91SAM9XE-EK

This kit lets designers quickly evaluate and develop code for applications running on an SAM9XE microcontroller.
The SAMA5D2 software package consists of MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC and IAR EWARM compilers.
The ATSAMA5D27-SOM1-EK1 is a fast prototyping and evaluation platform for the SAMA5D2 based System in Packages (SiPs) and the SAMA5D27-SOM1 (SAMA5D27 System On Module). The kit comprises a baseboard with a soldered ATSAMA5D27-SOM1 module. The module features an ATSAMA5D27C-D1G-CU SIP embedding a 1-Gbit (128 MB) DDR2 DRAM.  The SOM integrates a Power Management IC (PMIC), a QSPI memory, a 10/100 Mbps Ethernet PHY and a serial EEPROM with a MAC address. 128 GPIO pins are provided by the SOM for general use in the system. The board features a wide range of peripherals, as well as a user interface and expansion options, including two mikroBUS™ click interface headers to support MikroElektronika click boards™ and one PMOD™ interface. Linux distribution and software package allows you to easily get started with your development.
The SAMA5D2-PTC-EK is used to develop and evaluate capacitive touch controls using the Peripheral Touch Controller (PTC) module contained in the SAMA5D2 MPU family. The PTC provides built-in hardware for capacitive touch measurement on sensors that function as buttons, sliders, wheels or a touch pad.  The PTC supports both self and mutual-capacitance measurements, up to an 8x8 button matrix, without the need for any external components.  Features include adjustments for sensitivity and noise tolerance, as well as self-calibration, minimizing user tuning efforts. The PTC runs the QTouch Modular Library (QTML).  A GUI-based PTC Toolbox software program is used to configure the touch features.  QTouch extension boards QT1, QT2 and QT6 attach to the PTC-EK's XPRO wing connectors to demonstrate buttons, sliders, wheels and touch pad operation.
The SAMA5D3 software package consists of MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC and IAR EWARM compilers.
The SAMA5D3 Xplained is a fast prototyping and evaluation platform for microprocessor-based design. The board comes with a rich set of ready to use connectivity and storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating fast. A USB device connector can be used to power the board as well as programming and debugging it.

The SAMA5D4 software package consists of MPU peripheral drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC and IAR EWARM compilers.

The SMART SAMA5D4 Xplained Ultra is a member of Xplained fast prototyping and evaluation platforms. The board is based on the SAMA5D4 microprocessor and comes with a rich set of ready-to-use connectivity, an LCD and HDMI interface, an embedded debug interface unit, as well as storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating fast. A USB device connector can be used to power the board as well as to program and debug it.