Microchip Technology Inc
Menu
×

Featured Boards

This plug-in module comes with a ATSAME70 32-Bit ARM Cortex M7 MCU device. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2].

Low Voltage BLDC Kit - DM330021-2

High Voltage BLDC Kit - DM330023-2

Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately. 

PLEASE NOTE: For use with the MCHV-2 and MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC. 

AC320202 Isolated Debugger Interface

Fast programming, increased functionality, at the same price.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC® and dsPIC® flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB PICkit 4 is connected to the design engineer's computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). An additional micro SD card slot and the ability to be self-powered from the target means you can take your code with you and program on the go.*

The MPLAB PICkit 4 programs faster than its predecessor with a powerful 32,bit 300MHz SAME70 MCU and comes ready to support PIC® and dsPIC® MCU devices. Along with a wider target voltage, the PICkit 4 supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP. The PICkit 4 also has a unique programmer-to-go function with the addition of a micro SD card slot to hold project code and the ability to be powered by the target board.*

* This functionality is coming soon with firmware update of the product through MPLAB X IDE.

Note: The PICKit 4 is compatible with MPLAB X IDE version 4.15. Download Now. The MPLAB PICkit 4 User's Guide information can be found in the Help section of MPLAB X IDE.

The MPLAB PICkit 4 In-Circuit Debugger/Programmer supports many, but not all, PIC MCUs and dsPIC DSCs at this time. The firmware is continually being upgraded to add support for new devices. To request priority device support or to report issues, email: PICkit4_Update@microchip.com

To check supported devices: If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLAB X installation directory and open the file “Device Support.htm”. Alternatively, you can download it from this link: http://www.microchip.com/mplabx-ide-release-notes


The SAM L10 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAML10 ARM® Cortex®-M23 based microcontrollers. The SAM L10  MCU features general purpose embedded control capabilities with enhanced peripheral touch controller and advanced analog.

The kit is supported by various demo examples which includes water tolerant touch, keypad touch, low power weather station and SleepWalking demos. It has microBUS socket and Xplained Pro extension headers to expand the development with Mikroelektronika click boards and Xplained Pro extension kits.The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The kit also has Xplained Pro Analog Module(XAM) that can be used with the Data Visualizer tool to monitor and analyze power consumption in real time.

 

 Demo Name  Location
 Water tolerant touch  www.microchip.com/START
 Keypad touch  www.microchip.com/START
 Low power weather station  Documents and Software tab of this page
 Low power SleepWalking   Documents and Software tab of this page

 

 

The SAML11 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAML11 ARM® Cortex®-M23 based microcontrollers integrating robust security which includes ARM® TrustZone®, secure boot, crypto acceleration, secure key storage and chip-level tamper detection. In addition to security the SAM L11 MCU features general purpose embedded control capabilities with enhanced peripheral touch controller and advanced analog.

The kit is supported by demo examples which includes trusted execution environment, secure LoRa IoT node and Amazon Web Services (AWS) enrollment using Trustonic Kinibi-M, additionally it is supported by water tolerant touch and keypad touch demos. It has microBUS socket and Xplained pro extension headers to expand the development with Mikroelektronika click boards and Xplained pro extension kits. The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The kit also has Xplained Pro Analog Module(XAM) that can be used with the Data Visualizer tool to monitor and analyze power consumption in real time.

 

 Demo Name  Location
 Trusted Execution Environment  Documents and Software tab of this page
 AWS Enrollment with Kinibi-M  Contact Microchip local sales for availability
 Secure LoRa IoT Node  Contact Microchip local sales for availability
 Water tolerant touch  www.microchip.com/START
 Keypad touch  www.microchip.com/START