Microchip Technology Inc
Menu
×

Power Management - Battery Chargers

The MCP1630 Multi-Bay Li-Ion Charger is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 Multi-Bay Li-Ion Charger is capable of charging two single-cell, Li-Ion battery packs in parallel utilizing an input voltage of 10V to 30V (battery packs are not included). Multiple boards can be daisy-chained for additional charger bays. The MCP1630 Multi-Bay Li-Ion Charger is intended for use in pseudo-smart battery charger applications utilizing battery packs containing Microchip’s PS700 Battery Monitor. Standard battery packs can be utilized as well. The MCP1630 Multi-Bay Li-Ion Charger provides a constant current - constant voltage charge with preconditioning, cell temperature monitoring, and battery pack fault monitoring. Each charger bay provides a status and fault indication. The MCP1630 Multi-Bay Li-Ion Charger automatically detects the insertion or removal of a battery pack.
The MCP1630 Low Cost Li-Ion Battery Charger is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 Low Cost Li-Ion Charger is capable of charging a single-cell, Li-Ion battery pack utilizing an input voltage of 6V to 18V (battery packs are not included). The MCP1630 Low Cost Li-Ion Battery Charger provides a constant current - constant voltage charge with preconditioning, cell temperature monitoring, and battery pack fault monitoring. The battery charger provides a status and fault indication. The MCP1630 Low Cost Li-Ion Battery Charger automatically detects the insertion or removal of a battery pack.

Low Cost NiMH Battery Charger board preprogrammed to charge 3 NiMH cells. Charge profile and number of batteries can be changed with firmware. The design uses the MCP1630 High-Speed Analog PWM combined with the PIC microcontroller. Charge current is initially set for 1.35A fast charge.

The MCP1630V Bi-directional 4 Cell Li-Ion Charger Reference Design demonstrates the use of a bidirectional buck-boost converter used to charge multiple series cell Li-Ion batteries with the presence of an input source (boost) and provide a regulated output voltage when the input source is removed (buck). The board also serves as a platform to evaluate the MCP1630V device.

The MCP1631 Multi-Chemistry Battery Charger Reference Design is a complete stand-alone constant current battery charger for NiMH, NiCd or constant current / constant voltage for Li-Ion battery packs. When charging NiMH or NiCd batteries, the reference design is capable of charging one, two, three or four batteries connected in series. If Li-Ion chemistry is selected, the board is capable of charging one or two series batteries. This board utilizes Microchip’s MCP1631HV (high-speed PIC® MCU PWM TSSOP-20) and PIC16F883 (28 pin SSOP). The input voltage range for the demo board is 5.5V to 16V.

The MCP1631HV Multi-Chemistry reference design board is used to charge one to five NiMH or NiCd batteries, charge one or two cell Li-Ion batteries, or drive one or two 1W LEDs. The board uses the MCP1631HV high speed analog PWM and PIC16F883 to generate the charge algorithm for NiMH, NiCd or Li-Ion batteries. The MCP1631HV Multi-Chemistry Battery Charger is used to evaluate Microchip’s MCP1631HV in a SEPIC power converter application.