Microchip Technology Inc
Menu
×

Books and Courseware

This bundle (CCS S-191) includes "Embedded C Programming: Techniques and Applications of C and PIC® MCUs," a book by Mark Siegesmund, and the E3mini Development Board. This book provides a hands-on introductory course on concepts of C programming using a PIC® microcontroller and the CCS C compiler. Through a project-based approach, this book provides an easy to understand method of learning the correct and efficient practices to program a PIC® microcontroller in the C language.
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.

ICP2PORT(G3) programs Microchip 8-bit MCUs and serial EEPROMs. ICP2PORT(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.

ICP2PORT(G3)-P programs Microchip 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs. ICP2PORT(G3)-P hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.

ICP2PORT(G3)-PX programs Microchip 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC MCUs and serial EEPROMs. ICP2PORT(G3)-PX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)