Microchip Technology Inc

Wireless - Bluetooth

The BM-7x-OTA Dongle is a Bluetooth Low Energy (BLE) Dongle that communicates wirelessly with the BLE module on the end product's board to enable testing or programming Over The Air (OTA).  With RF transmit power -20dBm, the Dongle connects to the target board by a short distance preventing unnecessary connections to other boards nearby.  The default supported modules include BM70, RN4870, BM71, RN4871, BM77, RN4677, BM78 and RN4678.  With a micro-USB cable connected to a PC (Windows), a MPAF tool executes device testing or configures device parameters through Bluetooth BLE connection over the air.  On-board jumpers and status LEDs allow the user to quickly and easily test or program the target module. 

Bluetooth Reference Design

Part Number: RN-42-HID-RD1

No Longer Available

The RN Bluetooth modules support many different profiles including SPP, DUN, iAP and HID.  HID, or Human Interface Device, refers to the device providing the service of human data input and output to and from the host.

The Bluetooth HID profile enables customers to develop products such as a game controller, keyboard, mouse, or pointing device.  Additionally, Microchip has extended the basic HID capability to allow programmability and control of devices like the iPad, for example.

To demonstrate the capabilities of the HID firmware, Microchip has a reference design called the RN-42-HID-RD1 based on the RN42 Bluetooth module running the HID profile.  This HID reference design offers three modes of operation:

  • Presenter mode: Enables the control of presentation software such as Microsoft® Powerpoint
  • Music mode: Enables the control of music functions such as pause, play, volume controls and switching tracks on devices such as iPhones® and iPods®
  • Custom mode: Enables programming of each button to send a sequence of keys

The BM-20-EVB board is designed to emulate the speaker phone.  It provides users an integrated test environment for Bluetooth audio and UART applications.
The BM-23-EVB board is designed to emulate the speaker phone for I2S interface. It provides users an integrated test environment for Bluetooth audio, UART and I2S applications.
The BM-62-EVB enables the user to evaluate and demonstrate the functionality of the BM62 stereo audio module.  The BM-62-EVB includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-62-EVB, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM62 stereo audio module and to optionally configure or program it.
The BM-63-EVB enables the user to evaluate and demonstrate the functionality of the BM63 stereo audio module. The BM-63-EVB includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-63-EVB, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM63 stereo audio module and to optionally configure or program it.
The BM-64-EVB-C1 enables the user to evaluate and demonstrate the functionality of the BM64 Class 1 stereo audio module. The BM-64-EVB-C1 includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-64-EVB-C1, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM64 stereo audio module and to optionally configure or program it.

For evaluating the BM64 Class 2 stereo audio module please see the BM-64-EVB-C2 evaluation board.
The BM-64-EVB-C2 enables the user to evaluate and demonstrate the functionality of the BM64 Class 2 stereo audio module. The BM-64-EVB-C2 includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-64-EVB-C2, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM64 stereo audio module and to optionally configure or program it.

For evaluating the BM64 Class 1 stereo audio module please see the BM-64-EVB-C1 evaluation board.
The AC320032-3 BM 64 Bluetooth Radio Daughter card is a companion card for select PIC32 based development kits enabling customers to evaluate and prototype different Bluetooth solutions. This card is compatible with boards such as the Bluetooth Audio Development Kit (DV320032) and the PIC32 Bluetooth Starter Kit (DM320018) via the XC32 header interface. The BM64 Card features a fully certified Bluetooth 4.2 (BDR/EDR/BLE) module solution supporting both voice and data applications. Additionally, support for HSP, HFP, A2DP and AVRCP profiles resides on the radio, allowing the PIC32 to be used for graphics or user interface type functions rather than running the Bluetooth Stack.
The BM-71-PICtail/PICtail Plus Board is designed to emulate the function of Microchip's BM71 BLE module. It also enables the customer to evaluate and demonstrate the capabilities of the BM71 BLE module. The board includes an integrated configuration and programming interface for plug-and-play capability. It also provides an integrated test environment for all functions supported in the BM71 BLE module. The development kit includes the BM71BLES1FC2 module and the BM71BLES1FC2 carrier board.
The BM77 Bluetooth® Dual Mode Evaluation Board (EVB) allows the designer to evaluate and demonstrate the capabilities of the BM77 Bluetooth 4.0 Dual Mode Module.  The evaluation board includes an integrated Configuration and Programming USB interface for plug-and-play capability.  It also includes on-board breakout pin header connections for convenient access to the BM77 electrical connections to enable rapid prototyping.
The BM77 PICtail™/PICtail Plus Board is a Bluetooth® Dual Mode development board that showcases the Microchip BM77 module, a fully-certified Bluetooth Version 4.0 Dual Mode module that supports both Bluetooth Classic and Bluetooth Low Energy. This flexible development board includes a convenient USB interface for plug-and-play capability in standalone mode and has a PICtail™/PICtail Plus interface for connecting to Microchip development boards. The board also includes on-board connection and data status LEDs.

To facilitate rapid development and prototyping, a BM77 driver is also provided for 8-bit, 16-bit and 32-bit microcontrollers. The BM77 PIC MCU driver provides a programming API for BM77 configuration and control functions. The driver is fully-compatible with MPLAB® X and the BM77 PICtail™/PICtail Plus interface.
BM78 PICtail/PICtail Plus Board provides rapid prototyping and developing for Bluetooth data applications for Classic SPP or Bluetooth Low Energy.  It can be powered via USB host or external battery.  The BM-78-PICtail utilizes the BM78 module, a fully certified Bluetooth 4.2 dual mode RF module supporting Bluetooth Classic SPP (Serial Port Profile) and Bluetooth Low Energy (BTLE), to provide a Bluetooth serial data connection.  The BM-78-PICtail provides a USB to UART converter allowing a flexible interface to the host PC, a PC terminal utility, and Smartphone Apps to drive both classic SPP and BTLE data connections.

The BTLC1000 Xplained Starter Kit is a hardware platform to evaluate the ATBTLC1000-MR110CA module with the ARM Cortex M0+ SAML21 Xplained Pro host MCU evaluation board. The Xplained Pro extension plugs into the SAML21 Xplained Pro evaluation board to quickly add Bluetooth Smart connectivity. The ATBTLC1000-MR110CA module is based on s industry leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T.

Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATBTLC1000-MR110CA BLE module and explains how to integrate the device in a custom design with the Cortex M0+ SAML21 MCU.

The PIC32MZ2048EFH144 PIM is designed to demonstrate the audio capabilities of the PIC32MZEF family of devices using PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

Bluetooth® has emerged as a standard of choice for connecting local embedded applications through a smartphone or tablet. Many applications only need simple command and control, or a quick status update from a sensor. By catering to these needs, Bluetooth Low Energy (BLE) has evolved to support these low-duty cycle applications with lower power consumption. Microchip’s eXtreme Low Power PIC® Microcontrollers and RN4020 Bluetooth low energy module help in achieving low power consumption. The PIC24FJ128GB204 or PIC24FJ256GB410 devices used in this demo have an integrated hardware Crypto engine. This demonstration shows the simple communication between the RN4020 module and a Bluetooth Low Energy (BLE) supporting smartphone or tablet. The RN4020 module is controlled by the PIC24FJ128GB204 or PIC24FJ256GB410 MCU which include a hardware crypto engine used for AES encryption in the demonstration. The demo is built using standard development tools from Microchip including the Explorer 16 Board, PIC24FJ128GB204 or PIC24FJ256GB410 Processor Plug-In Module (PIM), and Bluetooth LE PICtail Plus Daughter Card. These readily available tools can be used to easily replicate this demo on your own. The demo is supported by MCU firmware and an app that will run on an Android phone or tablet.  The first application is turning the LEDs on and off using the touch buttons on the tablet.  The app can also show the state of the switches on the board, toggling on and off.  The demo also includes data security using the crypto engine integrated on the PIC24FJ128GB204 or PIC24FJ256GB410 MCU, with up to 128-bit AES.   This demo shows a PIC24 XLP MCU working with Bluetooth LE talking to an Android tablet to show basic command and control similar to what would be used for a simple IoT sensor node. This demo can also be built using the PIC24FJ256GB410 Processor Plug-In Module in place of the PIC24FJ128GB204 Processor Plug-in Module. 

For questions related to this board please contact MCU16support@microchip.com

The PIC32 Bluetooth® Audio Development Kit provides a comprehensive solution to develop Bluetooth A2DP audio streaming solutions and applications. The board is coupled with two daughter cards: the Bluetooth HCI Radio Daughter Card that demonstrates a low cost Bluetooth implementation and the Audio DAC Daughter Card that demonstrates a high quality 16/24-bit, 32-192 KHz audio conversion/amplification for line or headphones. The kit ships with demo code that enables wireless streaming digital audio from any Bluetooth enabled Smartphone or portable music player or over USB.

Daughter cards compatible with PIC32 Bluetooth Audio Development Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)

 Plug-In Module compatible with PIC32 Bluetooth Audio Development Kit (Only Compatible with BLUE PIMs) :
PIC32MZ Audio 144pin - PIM for Bluetooth Audio Development Kit (MA320016)
PIC32MX270F256D PIM (MA320013)
PIC32MX270F512L PIM (MA320017)

Click here for information on PIC32 Bluetooth Audio Suites

Click on the below Bluetooth Software & Decode Library to purchase
AAC Decode Library Buy it now!
PIC32 Bluetooth Audio Software Suite 1 Buy it now!
PIC32 Bluetooth Audio Software Suite 2 Buy it now!

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK
The PIC32 Bluetooth Starter Kit is a low-cost Bluetooth development platform featuring the PIC32MX270F256D MCU. This kit features a HCI-based Bluetooth radio, pushbuttons, Cree high-output multi-color LED, standard single-color LEDs, accelerometer, temperature sensor and GPIO for rapid development of Bluetooth Serial Port Profile (SPP), USB and General Purpose applications.

The Starter kit offers an Android App, Demo code and Bluetooth Serial Port Profile stack for free to get you started.
The PIC32 MCU on the Starter kit executes Microchips’ Free Bluetooth SPP stack & Demo Code to perform full-duplex data transmission over the Bluetooth link to showcase:
• Color Mixing of Cree High Output Multi Color LED
• Temperature Display

Daughter cards compatible with PIC32 Bluetooth Starter Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)


For more information on the demonstration of the PIC32 Bluetooth Starter Kit please click on the video below
PIC32 Bluetooth Starter Kit Demonstration Video

To get started quickly, download “PIC32 Bluetooth Starter Kit Quick Start Package” from the Documents below.

FOR SOURCE CODE on the Demo and Android Application please see the Software Development Kit (SDK) located in the
<install-dir>/apps/bluetooth/data_temp_sens_rgb folder within your installation
of MPLAB® Harmony, which includes embedded source, Android source, and the Bluetooth
binary library and also the Board Support Package (BSPs).

The Android App is also available on the Google play
PIC32 BTSK Android App on Google play

The PIC32MX270F256D Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1XX/2XX family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16 Development Board.
The PIC32MX270F512L Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1/2/5 family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development  with PIC32MX270F512L MCU using the PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16 Development Board.
The RN4020 PICtail / PICtail Plus Board is a Bluetooth® Low Energy demonstration board that showcases the Microchip RN4020 module, a fully-certified Bluetooth Version 4.1 low energy module for designers who want to easily add low power wireless capability to their products.  This flexible development board includes the RN4020 paired with an eXtreme Low Power PIC18F25K50 microcontroller. 

This convenient development board includes a USB to UART interface for plug-and-play capability.  The high-speed UART interface and the General Purpose Input Output (GPIO) ports are available on the RN4020 module to configure, control and transfer data.  The RN-4020-PICtail also includes PICtail and PICtail Plus interfaces for connecting to Microchip development boards.  The on-board PIC18 microcontroller can be custom programmed via the available PICkit serial programmer / debugger interface.  The board also includes on-board connection and data status LEDs enabling rapid prototyping and fast time to market.     
The RN-41-EK is a fully certified Class 1 Bluetooth evaluation kit for the RN41 module.  It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL UART interface.  The status LEDs, switches, and signal headers enable rapid prototyping and integration into existing systems.
The RN-42-EK is a fully certified Class 2 Bluetooth evaluation kit for the RN42 module. It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL UART interface. The status LEDs, switches, and signal headers enable rapid prototyping and integration into existing systems.
RN4678 PICtail™ / PICtail Plus Board provides rapid prototyping and developing for Bluetooth data applications for Classic SPP or Bluetooth Low Energy.  It can be powered via USB host or external battery.  The RN-4678-PICtail utilizes the RN4678 module, a fully-certified Bluetooth 4.2 dual mode RF module supporting Bluetooth Classic SPP (Serial Port Profile) and Bluetooth Low Energy (BLE), to provide a Bluetooth serial data connection.  The RN-4678-PICtail provides a USB to UART converter allowing a flexible interface to the host PC, a PC terminal utility, and Smartphone Apps to drive both classic SPP and BLE data connections.
The RN-4870-SNSR is a development board based on the ultra-compact Bluetooth 4.2 Low Energy RN4870 module.  The RN4870 uses a simple ASCII command interface over the UART.  The board enables evaluation of the RN4870 and development of Bluetooth low Energy applications in two different ways:

1) Out of the box: When plugged into the USB port of a PC, the board will enumerate as a Communication Device Class (CDC) Serial device.  Through a terminal program, users can configure and control the module and transfer data using the easy to use provided command set.

2) As a PICtail/PICtail Plus, the board interfaces to Explorer 8 or Explorer 16 Development Board. The Explorer 8/16 modular development system works with one of hundreds of available PIC 8, 16, 32 bit Microcontrollers PIM (Plug-In-Modules). The PICtail bridges the host MCU UART to the RN4870's UART interface for data transfer or configuration using the straight-forward, easy-to-use ASCII style command set.

Available iOS Applications for the RN4870:

Bluetooth Smart Discover

Microchip’s Smart Discover for iPhone or iPad provides the ability to scan and connect to nearby Microchip Bluetooth Low Energy (BLE) peripherals, listen to BLE broadcasters and more.

Bluetooth Sensor App

The Bluetooth Smart Sensor app is used to showcase the capabilities of Microchip's Bluetooth Low Energy (BLE) module with the plug-in sensor board included in the RN4870 development kit.
The RN-4871-PICtail is a development board based on the ultra-compact Bluetooth 4.2 Low Energy RN4871 module. The RN4871 uses a simple ASCII command interface over the UART. The board enables evaluation of the RN4871 and development of Bluetooth low Energy applications in two different ways:

1) Out of the box: When plugged into the USB port of a PC, the board will enumerate as a Communication Device Class (CDC) Serial device.  Through a terminal program, users can configure and control the module and transfer data using the easy to use provided command set.

2) As a PICtail/PICtail Plus, the board interfaces to Explorer 8 or Explorer 16 Development Board.  The Explorer 8/16 modular development system works with one of hundreds of available PIC 8, 16, 32 bit Microcontrollers PIM (Plug-In-Modules).  The PICtail bridges the host MCU UART to the RN4871's UART interface for data transfer or configuration using the straight-forward, easy-to-use ASCII style command set.
The RN-52-EK-1 is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR. It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.
The RN-52-EK is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR.  It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.

This kit contains rechargeable speakers and a microphone.

The ATWILC3000-SHLD evaluation kit is a hardware platform to evaluate the ATWILC3000-MR110CA module. The ATWILC3000 is a single chip IEEE 802.11 b/g/n RF/Baseband/MAC link controller with support for Bluetooth 4.0. The ATWILC3000 supports single stream 1x1 802.11n mode providing up to 72 Mbps throughput. The ATWILC3000 features fully-integrated Power Amplifier, LNA, Switch and Power Management. Implemented in 65nm CMOS technology, the ATWILC3000 offers very low power consumption while simultaneously providing high performance and minimal bill of materials. The ATWILC3000 utilizes highly optimized 802.11-Bluetooth coexistence protocols and provides multiple peripheral interfaces including UART, SPI, I2C, and SDIO. The only external clock sources needed for the ATWILC3000 is a high-speed crystal or oscillator with a wide range of reference clock frequencies supported (14-40 MHz) and a 32.768 kHz clock for sleep operation. The ATWILC3000 is available in both QFN and Wafer Level Chip Scale Package (WLCSP) packaging.

The ATWINC3400-XPRO evaluation kit is a hardware platform to evaluate the WINC3400-MR210CA module. The WINC3400 is an IEEE 802.11 b/g/n/BLE4.0 IoT network controller SoC. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and BLE Network capabilities through SPI-to-Wi-Fi interface. The WINC3400 connects to any PIC or SAM MCU with minimal resource requirements. The WINC3400's most advanced mode is a single stream 1x1 802.11n mode providing up to 72 Mbps PHY throughput. The WINC3400 features fully-integrated Power Amplifier, LNA, Switch and Power Management. It also features an on-chip microcontroller and integrated flash memory for system software with built in coexistence mechanism for concurrent Wi-Fi & BLE functionality. The only external clock source needed for the WINC3400 is a high-speed crystal or oscillator running at 26 MHz. The WINC3400 is available in a QFN package or as a fully certified module.

The ATWINC3400-XSTK evaluation kit is a hardware platform to evaluate the WINC3400-MR210CA module. The WINC3400 is an IEEE 802.11 b/g/n/BLE4.0 IoT network controller SoC. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and BLE Network capabilities through SPI-to-Wi-Fi interface. The WINC3400 connects to any PIC or SAM MCU with minimal resource requirements. The WINC3400's most advanced mode is a single stream 1x1 802.11n mode providing up to 72 Mbps PHY throughput. The WINC3400 features fully-integrated Power Amplifier, LNA, Switch and Power Management. It also features an on-chip microcontroller and integrated flash memory for system software with built in coexistence mechanism for concurrent Wi-Fi & BLE functionality. The only external clock source needed for the WINC3400 is a high-speed crystal or oscillator running at 26 MHz. The WINC3400 is available in a QFN package or as a fully certified module.

ZenWheels Micro Car

Part Number: TZEN001

No Longer Available
Plantraco’s ZenWheels*

At less than 1 inch tall, this micro car has real rack and pinion steering, working headlights, signal lights, a horn, and a siren. It even has a clever built-in timing system for keeping track of who's the best driver. With Zen-like haptic controls on the mobile/tablet app (for both Apple and Android mobile devices), you can maneuver slowly and smoothly for precision parallel parking or drive fast enough to get into heaps of trouble on the autocross course! All of the technology jam packed into this cool “toy” is made possible by the Microchip RN42NAPL Bluetooth Module and the Microchip PIC24H, 16-bit, 40 MIPS, 128K Flash MCU. Eager for the details? Read on to learn more!

*App available for Apple and Android mobile devices.