Microchip Technology Inc

MOST Network

The Serial SuperFlash® Kit 2 allows evaluation of Microchip's Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash Kit 2 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector located on the Explorer 16 Development Board (DM240001).
The RN4677 PICtail/PICtail Plus is a Bluetooth Dual Mode development board using the Microchip RN4677 Bluetooth Dual Mode module. The RN4677 module is a Dual mode Bluetooth module that complies with Bluetooth Core Specification 4.0. The RN4677 uses a simple ASCII command interface over the UART. The board enables evaluation of the RN4677 and development of Bluetooth low Energy applications in two different ways:

1) Out of the box:  When plugged into the USB port of a PC, the board will enumerate as a Communication Device Class (CDC) Serial device.  Through a terminal program, users can configure and control the module and transfer data using the easy to use provided command set.

2) As a PICtail/PICtail Plus, the board interfaces to one of hundreds of available PIC Microcontrollers through this  standard Microchip interface.  The PICtail bridges the host MCU UART to the RN4677's UART interface for data transfer or configuration using the straight-forward, easy-to-use ASCII style command set.