Safety and Security
Smoke Detector Devices
Microchip offers a family of low power ionization and photoelectric smoke detector ICs for smoke detector and security applications.
Microchip’s ionization and photoelectric smoke detector families provide all the components necessary for ionization or photoelectric type smoke detectors.
Features
- Low battery detection
- Reverse battery protection
- Temporal continuous tone pattern horn driving
- Low current, low power operation
- SOIC or PDIP package
- Interconnect pin
For Selected Detectors
- Interconnect for sounding multiple connected units
- Sensitivity timer
- Internal power on reset
- Reverse battery protection
- Diagnostic mode for production calibration
CO Detector Devices
Microchip offers low power CO detector companion ICs for CO detectors and security applications.
Microchip’s CO detector ICs provide all the necessary functions to build a CO or toxic gas detector.
Features
- Power Management System
- Boost Regulator
- High Performance Op Amp
- Microcontroller Voltage Regulator
- Piezoelectric Horn Driver
- LED driver
- Bidirectional Interconnect
Piezoelectric Horn Drivers
Microchip offers a family of piezoelectric horn drivers for low voltage operation.
The RE46CXXX series of devices offer a variety of low voltage operation for driving piezoelectric horns: 6 to 16V, 6 to 12V, 4 to 8V and 2 to 5V. The offering ranges from simple drivers to more highly integrated devices, including many of the functions needed for safety and security applications.
Features
- SOIC or PDIP package
- Low voltage horn driving
- Low current, low power operation
For Selected Detectors
- Charge pump
- Power good indicator
- Boost switcher
- LDO
- LED driver
- Low battery indicator
- Brownout detection
- Interconnect for sounding multiple connected units