eXtreme Low Power PIC® Microcontrollers with XLP Technology
Looking Beyond Low Power MCUs
As more electronic applications require low power or battery power, energy conservation becomes paramount. Today’s applications must consume little power, and in extreme cases, last for up to 15-20 years, while running from a single battery. To enable applications like these, products with Microchip’s nanoWatt XLP Technology offer the industry’s lowest currents for Run and Sleep, where extreme low power applications spend 90%-99% of their time.
Lowest power sleep modes with flexible wake-up sources
- Sleep currents as low as 9 nA
- Wake-up sources in every sleep mode
- Special low power BOR, WDT, RTC
Longest battery life with robust & reliable features
- Enable battery lifetime > 20 years
- Maximum battery life for alkaline batteries and lithium coin cells
- Higher performance across 1.8 – 3V than MSP430
- IDD down to 34uA/MHz