USB
Originally intended as a replacement for serial and parallel connections on a PC to connect mice, keyboards and printers. Universal Serial Bus has grown to become a common interface in many embedded industrial, medical, automotive, and consumer applications. Microchip’s USB solutions are designed to support the growing needs of these markets with a full complement of robust, highly integrated USB Microcontrollers, and external controllers.
New to the Microchip portfolio is a family of External USB products from SMSC. The Microchip USB portfolio is now expanded to include High Speed and Super Speed USB Hubs along with standalone USB Transceivers, Switches and Bridges to Flash Media and Graphics. SMSC also brings a family of products that provide high speed battery charging capability supporting the new USB IF specifications. In short, these new USB certified products bring Assured USB Interoperability for your embedded designs.
8-, 16-, and 32-Bit USB
MCUs and DSCs
- PIC16, PIC18, PIC24, dsPIC® and PIC32 MCUs available
- Up to 100 MIPS Performance
- Programmable MCUs or external controllers available
Exceptional
USB Support
- Device, Embedded Host or On-the-Go for highest flexibility
- Free library supports USB classes including HID, CDC, Printer
- USB VID and PID support from the factory
Comprehensive
Development Environment
- Royalty-free, open source library
- Low-cost USB starter kits
- Fully-featured USB development boards