Personal Area Networks

ZigBee® Pro/Smart Energy Profile


Microchip’s ZigBee® PRO stack and SEP suite enable customers to easily develop ZigBee based applications and reduce the time to market. Microchip's ZigBee Compliant Platforms consist of the 2.4 GHz IEEE 802.15.4 compliant MRF24J40/MA/MB transceiver products, 16 or 32 bit PIC microcontroller families, and the certified ZigBee protocol stacks.

ZigBee® PRO Protocol Stack–SW183053


  • Certified ZigBee® PRO Stack
  • Supports 16 and 32 bit PIC MCU families
  • 2.4GHz IEEE 802.15.4 transceiver/modules
  • Full featured, interoperable, mesh and star network topologies

ZigBee® Smart Energy Profile Suite


  • Smart Energy Profile ver 1.1
  • ZigBbee® PRO stack
  • ZigBee® Cluster Library
  • ZigBee® CBKE Security Library

Please contact Microchip sales to obtain ZigBee® Smart Energy Profile (SEP) Suite.