Personal Area Networks

MiWi™ Protocol


MiWi™ Development Environment is Microchip’s proprietary wireless solution which helps customers develop wireless applications and reduce the time to market.

The MiWi™ Development Environment (MiWi DE) package includes support for Microchip’s proprietary protocols–

  • MiWi P2P–Simple Peer to Peer Star Network, light weight stack
  • MiWi PRO–Supports Mesh network topology, Up to 8000 nodes and 64 hops

These protocols support short-range wireless networking applications.

The MiWi Development Environment is optimized for low-power, low data rate, cost sensitive application. It also offers a smaller foot-print relative to the open standard based ZigBee® compliant protocol stack.

The main advantages of MiWi Development Environment are:

  • Ease in architecting and deploying wireless networks
  • Ease in portability of the applications across different Microchip RF transceivers
  • Ease in scaling network topologies under the MiWi protocol framework

Download MIWI™ at
Microchip Application Libraries

MiWi™ Development Environment Stack for 8-bit, 16-bit and 32-bit PIC Microcontrollers is part of the Microchip Applications Libraries (MAL).

MiWi Development Environment Block Diagram

Click image to enlarge