Microchip High Temperature Products and Solutions


Microchip's High Temperature technology spans all product families including Microcontrollers, Analog, and Memory. Reliability testing is performed to AEC Q100 Grade 0 (150°C) and specified for operation up to 150°C ambient. This enables robust applications under-hood, down-hole and in-oven. Click on the product family below to see a complete high-temperature part number listing in that family, with links to data sheets, application notes and other information.

Memory

Temperature -40 to + 150°C


Analog

Temperature -40 to + 150°C


*More available upon request. Contact our Sales Office for more information

High Temperature Related Videos