Graphics Displays
Microchip's 16-bit, PIC24 MCUs and dsPIC® Digital Signal Controllers
provide designers with an easy upgrade path from 8-bit
PIC® microcontrollers and a cost effective option to 32-bit MCUs.
The broad product line includes everything from eXtreme Low Power microcontrollers
to high performance digital signal controllers. Combined with hardware and free
software these 16-bit products make the design of
mTouch™ Sensing, Graphics,
Connectivity, Digital Power Conversion,
Smart Energy and
Motor Control solutions easy to implement.
Easy and Cost-Effective Graphics Solution
- Free Graphics Library
- Free Graphics Display Designer (visual design tool)
- Low cost and full-featured development tools
- Full documentation, application notes
- Web seminars and hands-on training
Targeted at Embedded Apps with Graphical Displays
- TFT, OLED, C-STN, Monochrome display types
- Up to WVGA (800X480) resolution
- Up to 24 bit per pixel color
- 16-bit & 32-bit PIC® MCUs
- Also features integrated USB, Ethernet and capacitive touch