32-bit PIC® Microcontrollers
Microchip's 32-bit Microcontrollers
Microchip's 32-bit portfolio with the MIPS® M4K® offers high performance microcontrollers, and all the tools needed to develop your embedded project. With free software, low cost development tools, and pin/peripheral compatibility from 16-bit product lines, PIC32 MCUs shorten time to market and allow your designs to grow. PIC32 gives your application the processing power, memory and peripherals your design needs!
Leading Performance
- 1.65 DMIPS/MHz or 183 Coremarks™
- 128 KB High Speed SRAM
- 80 MHz Internal Bus and Cache
- Temperature Range:
-40°C to 105°C
Advanced Applications
- High Impact Graphics/User Interfaces
- Ethernet/USB/CAN/Connectivity
- Multitasking Embedded Control
- High Performance Audio
Quick Time to Market
- Free Software with Source Code
- Easy to Use Starter Kits
- Application Development Boards